- N-channel MOSFETs
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
MOS_GENERIC_POW_BOARD
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Board TypeReference Board
-
FamilySSO8 with OptiMOS™ 6, MOTIX™ MCU | 32-bit motor control SoC
-
Input TypeDC
-
Pout max400 W
-
QualificationAutomotive (some passive components do not have AECQ qualification. Details in the user manual)
-
Supply Voltage7 V to 18 V
-
Target ApplicationAutomotive fan and pump, 400 W BLDC motor for 12V application, radiator fan, water pump
-
Topology3-phase full-bridge
| Recommended | ||
|
OPN
|
MOSGENERICPOWBOARDTOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | N/A | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | No | |
|
Infineon stock last updated:
|
ea. in stock | |
|
|
||
|
|
||
|
|
| Product Status |
Active
|
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Drive loads up to 400 W
- Thermally optimized
- EMC optimized
Benefits
- Automotive Engine Cooling Fan Implement
- design is capable to drive up to 400 W
- CISPR25 EMC tested