SECORA™ Connect NFC wearable solutions
Empowering Smart Wearables and IoT devices with payments and beyond
-
On this page
Overview
With SECORA™ Connect, Infineon's product family for connected IoT devices, it is easy to secure payments and enable convenient biometric authentication while addressing the technical challenges by OEMs and industry partners. It is a system solution that is designed to be embedded into smart wearables to provide contactless secured payment, transportation ticketing, and other applications via Near Field Communication (NFC).
Key Features
- Turnkey NFC
- Fast time-to-market
- Ultra-low power consumption
- Seamless migration
- Optimized PCB footprint
- Pre-certified payment applications
- Design flexibility
- Longest battery lifetime
Applications
About
Smart wearables and IoT devices are becoming increasingly popular for a wide range of applications by increasing functionality despite severe space and power limitations. When equipped with NFC embedded capabilities, a wearable device can allow you to pay at a store, provide access to public transportation, or allow entry to an office building.
With SECORA™ Connect it is easy to secure payments and enable convenient biometric authentication while addressing the technical challenges by OEMs and industry partners. It provides solutions to address the rising popularity of smart wearables and IoT devices. It is a system solution that is designed to be embedded into smart wearables to provide contactless secured payment, transportation ticketing, and other applications via Near Field Communication (NFC).
SECORA™ Connect is offered as a complete turnkey solution that enables the user to securely provision, store, select and use multiple credentials, turning the de-facto wearable or IoT device into a powerful and versatile wallet. SECORA™ Connect allows smart system designers to seamlessly integrate a very compact, ultra-low power consuming solution for various NFC-based applications.
Infineon’s SECORA™ Connect product portfolio offers multiple benefits for OEMs and NFC embedded application designers. Our portfolio includes all-in-one turnkey NFC solutions for connected smart wearables, including VISA and Mastercard payment capabilities, CIPURSE™, CDCVM, PPSE and more on request.
Pre-certified contactless performance, a simple user interface, and easy host integration via the PSOC™ based evaluation kit means product designers and OMEs can benefit from a seamless migration path and overall faster time-to-market with SECORA™ Connect solutions.
The ultra-small PCB footprint also offers exceptional design flexibility. It features a simple layout of external circuits and crystal savings, no more than 7 capacitators, and a highly optimized compact form. Field-powered NFC and boosted NFC capabilities ensure for ultra-low power consumption in standby mode and overall longest battery life for the device. Offering best-in-class support and partnerships ranging throughout the industry, SECORA™ Connect solutions can easily be integrated with multiple forms of connected and NFC embedded devices.
The SECORA™ Connect S security solution is designed for field-powered NFC device applications, such as NFC embedded wearables like smart wristbands, rings or other smart accessories. Its ultra-compact size makes this IC a low-cost solution for smaller devices offering NFC payment capabilities. Suitable for single instance payment devices or tokens, SECORA™ Connect S utilizes a Java Card™ 3.0.5 and Global Platform 2.3.1 operating system as well as encrypted communication for fast and secure NFC payments.
SECORA™ Connect X is an all-in-one turnkey NFC solution for connected payments in a digitalized world. As an ultra-low power, boosted NFC solution, SECORA™ Connect X can be used to carry out secured payments across a range of active devices, including smart wearables (smart watches, smart rings, etc.), automotive IoT devices and other embedded use cases. Featuring advanced secured remote management capabilities as well as user authentication on the corresponding consumer device, SECORA™ Connect X can be used to perform secured remote payments and boosted NFC payments from multiple tokens. The IC offers multiple interface options and utilizes a Java Card™ 3.0.5 and Global Platform 2.3.1 operating system. Designed for payment, transit and access applications, SECORA™ Connect X is a fast and secured solution to NFC device communication.
Smart wearables and IoT devices are becoming increasingly popular for a wide range of applications by increasing functionality despite severe space and power limitations. When equipped with NFC embedded capabilities, a wearable device can allow you to pay at a store, provide access to public transportation, or allow entry to an office building.
With SECORA™ Connect it is easy to secure payments and enable convenient biometric authentication while addressing the technical challenges by OEMs and industry partners. It provides solutions to address the rising popularity of smart wearables and IoT devices. It is a system solution that is designed to be embedded into smart wearables to provide contactless secured payment, transportation ticketing, and other applications via Near Field Communication (NFC).
SECORA™ Connect is offered as a complete turnkey solution that enables the user to securely provision, store, select and use multiple credentials, turning the de-facto wearable or IoT device into a powerful and versatile wallet. SECORA™ Connect allows smart system designers to seamlessly integrate a very compact, ultra-low power consuming solution for various NFC-based applications.
Infineon’s SECORA™ Connect product portfolio offers multiple benefits for OEMs and NFC embedded application designers. Our portfolio includes all-in-one turnkey NFC solutions for connected smart wearables, including VISA and Mastercard payment capabilities, CIPURSE™, CDCVM, PPSE and more on request.
Pre-certified contactless performance, a simple user interface, and easy host integration via the PSOC™ based evaluation kit means product designers and OMEs can benefit from a seamless migration path and overall faster time-to-market with SECORA™ Connect solutions.
The ultra-small PCB footprint also offers exceptional design flexibility. It features a simple layout of external circuits and crystal savings, no more than 7 capacitators, and a highly optimized compact form. Field-powered NFC and boosted NFC capabilities ensure for ultra-low power consumption in standby mode and overall longest battery life for the device. Offering best-in-class support and partnerships ranging throughout the industry, SECORA™ Connect solutions can easily be integrated with multiple forms of connected and NFC embedded devices.
The SECORA™ Connect S security solution is designed for field-powered NFC device applications, such as NFC embedded wearables like smart wristbands, rings or other smart accessories. Its ultra-compact size makes this IC a low-cost solution for smaller devices offering NFC payment capabilities. Suitable for single instance payment devices or tokens, SECORA™ Connect S utilizes a Java Card™ 3.0.5 and Global Platform 2.3.1 operating system as well as encrypted communication for fast and secure NFC payments.
SECORA™ Connect X is an all-in-one turnkey NFC solution for connected payments in a digitalized world. As an ultra-low power, boosted NFC solution, SECORA™ Connect X can be used to carry out secured payments across a range of active devices, including smart wearables (smart watches, smart rings, etc.), automotive IoT devices and other embedded use cases. Featuring advanced secured remote management capabilities as well as user authentication on the corresponding consumer device, SECORA™ Connect X can be used to perform secured remote payments and boosted NFC payments from multiple tokens. The IC offers multiple interface options and utilizes a Java Card™ 3.0.5 and Global Platform 2.3.1 operating system. Designed for payment, transit and access applications, SECORA™ Connect X is a fast and secured solution to NFC device communication.