Overview
The OPTIREG™ Multi-CAN Power+ SBC family offers the highest level of integration at smallest footprint for automotive applications requiring multiple channels of CAN transceivers like gateways and high-end Body Control Modules (BCM).
Key Features
- 5 V/3.3 V buck converter (750 mA)
- 6.5 V/8 V/10 V/12 V boost controller
- 5 V linear voltage reg. (100 mA)
- 5 V/3.3 V/1.8 V/1.2 V Volt.Reg. w/ext. PNP
- 4x CAN FD up to 5 Mbps
- CAN PN FD tolerant (“-3” variants)
- Battery volt. measurement interface
- Diagnosis & supervision functions
- Low-power & fail-safe operating mode
- Full wake capability
- SW compatibility w/in SBC family
Compare families
Products
About
A highly-efficient switched-mode power supply (SMPS) buck regulator provides an external 5 V or 3.3 V output voltage at up to 750 mA while an additional DC-DC boost converter supports applications or conditions at low supply input voltages. The device is controlled and monitored via a 16-bit Serial Peripheral Interface (SPI). Additional features include a time-out/window watchdog circuit with reset, fail output, and undervoltage reset. The device offers low-power modes in order to support applications that are connected permanently to the battery. A wake-up from the low-power mode is possible via a message on the buses, via the bi-level sensitive monitoring/wake-up input as well as via the timer. The OPTIREG™ Multi-CAN Power+ SBC family is being offered in a very small-footprint, exposed-pad VQFN-48 (7 x 7 mm²) power package.
- Space saving: Highest density multi-CAN SBC solution in the industry. 80 percent PCB board space savings by integrating eight chips in one single VQFN package with a 7 x 7 mm² footprint.
- Energy saving: Switched Mode Power Supply at greater than 80 percent efficiency excels in system power savings. Minimal quiescent current and intelligent power-saving modes including stop and sleep mode complement the system solution.
- High system reliability: Comprehensive diagnostics, supervision, and fail-safe features.
- Reduced cost: Boost with integrated FET switch and shunt for a minimum number of external components. Savings in BOM cost, part placing and handling, PCB board size, purchasing, and development.
- Multiple and flexible designs: Compatible hardware and software reduce design costs and effort, enabling usage in various applications.
The OPTIREG™ Multi-CAN Power+ SBC allows for scalability in terms of amount of CAN FD transceivers. It is also software compatible with other OPTIREG™ SBC families, such as Lite SBC, Mid-Range+ SBC and DCDC SBC.
- Highly-integrated solution for multi-channel CAN applications
- Highly-efficient power supply
- High-power for strong processors
- Tolerant to low voltage line drops
- Easy configuration and control
- Advanced diagnostics functions
- Fail-safe functions for safety
- Power saving modes
- Minimal PCB footprint
Find information relating to the planned long-term availability of semiconductor products “Longevity” for Automotive Smart Power products.
A highly-efficient switched-mode power supply (SMPS) buck regulator provides an external 5 V or 3.3 V output voltage at up to 750 mA while an additional DC-DC boost converter supports applications or conditions at low supply input voltages. The device is controlled and monitored via a 16-bit Serial Peripheral Interface (SPI). Additional features include a time-out/window watchdog circuit with reset, fail output, and undervoltage reset. The device offers low-power modes in order to support applications that are connected permanently to the battery. A wake-up from the low-power mode is possible via a message on the buses, via the bi-level sensitive monitoring/wake-up input as well as via the timer. The OPTIREG™ Multi-CAN Power+ SBC family is being offered in a very small-footprint, exposed-pad VQFN-48 (7 x 7 mm²) power package.
- Space saving: Highest density multi-CAN SBC solution in the industry. 80 percent PCB board space savings by integrating eight chips in one single VQFN package with a 7 x 7 mm² footprint.
- Energy saving: Switched Mode Power Supply at greater than 80 percent efficiency excels in system power savings. Minimal quiescent current and intelligent power-saving modes including stop and sleep mode complement the system solution.
- High system reliability: Comprehensive diagnostics, supervision, and fail-safe features.
- Reduced cost: Boost with integrated FET switch and shunt for a minimum number of external components. Savings in BOM cost, part placing and handling, PCB board size, purchasing, and development.
- Multiple and flexible designs: Compatible hardware and software reduce design costs and effort, enabling usage in various applications.
The OPTIREG™ Multi-CAN Power+ SBC allows for scalability in terms of amount of CAN FD transceivers. It is also software compatible with other OPTIREG™ SBC families, such as Lite SBC, Mid-Range+ SBC and DCDC SBC.
- Highly-integrated solution for multi-channel CAN applications
- Highly-efficient power supply
- High-power for strong processors
- Tolerant to low voltage line drops
- Easy configuration and control
- Advanced diagnostics functions
- Fail-safe functions for safety
- Power saving modes
- Minimal PCB footprint
Find information relating to the planned long-term availability of semiconductor products “Longevity” for Automotive Smart Power products.