Overview
The 700 V CoolMOS™ P7 N-channel superjunction (SJ) MOSFET series has been developed to serve today’s and, especially, tomorrow’s trends in flyback topologies. The technology addresses the low-power SMPS market, mainly focusing on mobile phone chargers and notebook adapters, but suitable for power supplies used within lighting applications, home entertainment (TV, game consoles, or audio), as well as auxiliary power supplies.
Key Features
- High ESD ruggedness to HBM Class 2
- High-speed controlled switching
- Integrated protection Zener diode
- Narrow-tolerance optimized VGS(th)
- Finely graduated portfolio
- Cost-competitive technology
- Easy to drive and design-in
Applications
Products
About
700 V CoolMOS™ P7 SJ MOSFET family achieves outstanding efficiency gains of up to 4% and a decrease in device temperature of up to 16°C compared to competition. In contrast with the previous 650 V CoolMOS™ C6 technology, it offers 2.4 % gain in efficiency and 12°C lower device temperature, measured at a flyback based charger application operated at 140 kHz switching speed.
With low switching losses Eoss and excellent thermal behavior, P7 allows for high-speed switching. An integrated protection with a Zener diode and the optimized VGS(th) of 3 V with a very narrow tolerance of ±0.5V add to the robustness of the device. This and a finely graduated portfolio make P7 easy to select the best fitting device for any low-power application.
700 V CoolMOS™ P7 is a highly versatile device that finds applications in a wide range of industries where high performance and efficiency are of prime concern.
In the field of renewable energy, 700 V CoolMOS™ P7 is used in solar inverters, where it helps to convert DC power from solar panels into AC power that can be used in homes and businesses.
In the automotive industry, 700 V CoolMOS™ P7 is used in electric and hybrid vehicles, where it helps to manage the power flow between the battery and the motor. Its high voltage rating and low on-resistance make it an ideal choice for high-power applications.
In the industrial sector, 700 V CoolMOS™ P7 is used in motor drives, where it helps to control the speed and torque of electric motors. P7 is the preferred choice due to its robust body diode and low conduction losses.
Overall, 700 V CoolMOS™ P7 is a highly versatile device that finds applications in a wide range of industries. Its advanced features make it an ideal choice for power electronics designers looking for high performance and efficiency.
700 V CoolMOS™ P7 SJ MOSFET family achieves outstanding efficiency gains of up to 4% and a decrease in device temperature of up to 16°C compared to competition. In contrast with the previous 650 V CoolMOS™ C6 technology, it offers 2.4 % gain in efficiency and 12°C lower device temperature, measured at a flyback based charger application operated at 140 kHz switching speed.
With low switching losses Eoss and excellent thermal behavior, P7 allows for high-speed switching. An integrated protection with a Zener diode and the optimized VGS(th) of 3 V with a very narrow tolerance of ±0.5V add to the robustness of the device. This and a finely graduated portfolio make P7 easy to select the best fitting device for any low-power application.
700 V CoolMOS™ P7 is a highly versatile device that finds applications in a wide range of industries where high performance and efficiency are of prime concern.
In the field of renewable energy, 700 V CoolMOS™ P7 is used in solar inverters, where it helps to convert DC power from solar panels into AC power that can be used in homes and businesses.
In the automotive industry, 700 V CoolMOS™ P7 is used in electric and hybrid vehicles, where it helps to manage the power flow between the battery and the motor. Its high voltage rating and low on-resistance make it an ideal choice for high-power applications.
In the industrial sector, 700 V CoolMOS™ P7 is used in motor drives, where it helps to control the speed and torque of electric motors. P7 is the preferred choice due to its robust body diode and low conduction losses.
Overall, 700 V CoolMOS™ P7 is a highly versatile device that finds applications in a wide range of industries. Its advanced features make it an ideal choice for power electronics designers looking for high performance and efficiency.