Overview
Our soft starter module family meets the market’s needs for cost-effective and compact semiconductor solutions. With its design, power start reduces complexity and it allows a broad range of current classes. This feature enables simple integration of the module together with the bypass contactor into the typical design space. It also provides an integrated heatsink and makes use of double-sided cooling to withstand the highest overload currents.
Key Features
- Reduced to essential components
- Integrated heatsink
- Double-side cooling
- Thermal capacity coupled to silicon
- No thermal grease
Products
About
The system approach is composed of the comfortable integration with bypass contactor into the typical design space, including heat sink design. Pre-assembled & ready to use up to 4800 A overload current for 21 s. The best power-to-price ratio for cost-sensitive applications, less complexity, easy mounting and faster time-to-market are the key values for your system.
Main benefit of the design concept in comparison to existing soft starter solutions is one slim foot-print (55 mm) fitting all current classes which allows contactor compatible designs (LxWxH 134x55x100 mm). Infineon Power Start modules provide integrated heatsink and can be mounted without thermal grease. The reduction of components and complexity lead to less costs and more reliability.
The system approach is composed of the comfortable integration with bypass contactor into the typical design space, including heat sink design. Pre-assembled & ready to use up to 4800 A overload current for 21 s. The best power-to-price ratio for cost-sensitive applications, less complexity, easy mounting and faster time-to-market are the key values for your system.
Main benefit of the design concept in comparison to existing soft starter solutions is one slim foot-print (55 mm) fitting all current classes which allows contactor compatible designs (LxWxH 134x55x100 mm). Infineon Power Start modules provide integrated heatsink and can be mounted without thermal grease. The reduction of components and complexity lead to less costs and more reliability.