8-bit F²MC new 8FX microcontroller (MCU) families
The new 8FX MCU is a high-performance, 8-bit microcontroller with a compact instruction set F2MC-8FX CISC CPU, and rich built-in peripherals
-
On this page
Browse by category
CY95F56xH/K, CY95F57xH/K, CY95F58xH/K series 8-bit F²MC new 8FX microcontroller (MCU)
An entry-class, general-purpose, 8-bit MCU equipped with an original 8FX CISC CPU with a compact instruction set and a wealth of built-in peripherals
CY95F63xK/H series 8-bit F²MC new 8FX microcontroller (MCU)
A middle-class, general-purpose, 8-bit MCU equipped with an original 8FX CISC CPU with a compact instruction set and a wealth of built-in peripherals
CY95F69xK series 8-bit F²MC new 8FX microcontroller (MCU)
A high-end, general-purpose 8-bit MCU equipped with an original 8FX CISC CPU with a compact instruction set and a wealth of built-in peripherals
CY95F71xE/J/L, CY95F77xE/J/L series 8-bit F²MC new 8FX microcontroller (MCU)
A high-end, general-purpose 8-bit MCU equipped with an original 8FX CISC CPU with a compact instruction set and a wealth of built-in peripherals
CY95F81xK series 8-bit F²MC new 8FX microcontroller (MCU)
A high-end, general-purpose 8-bit MCU equipped with an original 8FX CISC CPU with a compact instruction set and a wealth of built-in peripherals
About
The new F²MC 8FX CISC CPU has a maximum operating frequency of 16.25 MHz and a minimum instruction execution time of 61.5 ns delivering superior CPU core performance for an 8-bit CPU. The number of cycles of each instruction has been optimized to deliver the required processing capacity at relatively low frequencies, helping reduce power consumption.
The built-in composite timer can be programmatically selected from the PWM, PWC, interval timer, and input capture functions for each channel, enabling the timer to flexibly support a variety of system requirements.
The product line features a variety of flash, ROM, and RAM configurations. The highly reliable flash memory guarantees data retention for 20 years with 100,000 write/erase cycles. A flash security function prevents unauthorized external reading of the program. The system is capable of EEPROM emulation using the built-in dual-operation flash.
The product includes Local Interconnect Network (LIN), UART, SPI, and I²C interfaces. The oscillator, reset IC, and EEPROM are built into the microcontroller, helping reduce costs. The devices, which feature 16-bit arithmetic operation, can be configured for various low-power-consumption modes. Other features include BIT-branch-test and BIT-test-manipulation instructions, an optional main-clock and sub-clock resources, an external clock, an external interrupt with an edge detector interrupt capability, an on-chip debugging unit, a hardware/software watchdog, a low-voltage detector, and programmable port-input voltage levels. The devices are available in 20- to 80-pin packages.
The new F²MC 8FX CISC CPU has a maximum operating frequency of 16.25 MHz and a minimum instruction execution time of 61.5 ns delivering superior CPU core performance for an 8-bit CPU. The number of cycles of each instruction has been optimized to deliver the required processing capacity at relatively low frequencies, helping reduce power consumption.
The built-in composite timer can be programmatically selected from the PWM, PWC, interval timer, and input capture functions for each channel, enabling the timer to flexibly support a variety of system requirements.
The product line features a variety of flash, ROM, and RAM configurations. The highly reliable flash memory guarantees data retention for 20 years with 100,000 write/erase cycles. A flash security function prevents unauthorized external reading of the program. The system is capable of EEPROM emulation using the built-in dual-operation flash.
The product includes Local Interconnect Network (LIN), UART, SPI, and I²C interfaces. The oscillator, reset IC, and EEPROM are built into the microcontroller, helping reduce costs. The devices, which feature 16-bit arithmetic operation, can be configured for various low-power-consumption modes. Other features include BIT-branch-test and BIT-test-manipulation instructions, an optional main-clock and sub-clock resources, an external clock, an external interrupt with an edge detector interrupt capability, an on-chip debugging unit, a hardware/software watchdog, a low-voltage detector, and programmable port-input voltage levels. The devices are available in 20- to 80-pin packages.
Documents
Documents
Design resources
Explore our cutting-edge boards & designs
Shorten design-in time with our development tools
Re-use of our embedded software libraries to get started
Join our empowering community