Browse by category
32-bit TRAVEO™ T2G Arm® Cortex® for body
TRAVEO™ T2G microcontrollers for automotive body electronics applications: cutting-edge performance, safety, and security features
32-bit TRAVEO™ T2G Arm® Cortex® for body Subfamilies
32-bit TRAVEO™ T2G Arm® Cortex® for cluster
TRAVEO™ T2G instrument cluster: high display resolution, top performance, and multiple displays with dynamic content while using less power and memory
32-bit TRAVEO™ T2G Arm® Cortex® for cluster Subfamilies
About
Infineon TRAVEO™ T2G MCUs are suitable for connected car applications with their high-performance 32-bit Arm® Cortex®-M4F and M7F CPU operating at up to 350 MHz. The low-power MCUs provide great connectivity capabilities like CAN FD, CXPI, Ethernet, and FlexRay for faster communication and increased data bandwidth. TRAVEO™ T2G offers high-speed SPI (single, dual, quad, or octal) or HYPERBUS™ interface for external memory interface, a Secure Digital High Capacity (SDHC) interface supporting embedded MultiMediaCard (eMMC), SecureDigital (SD), or Secure Digital Input Output (SDIO), as well as Inter-IC Sound (I2S) interfaces to connect digital audio devices in the high-end series (CYT4BF series).
Infineon's TRAVEO™ T2G Body line-up (CYT2B.../CYT3B.../CYT4B....) for the body segment is a good choice for a wide variety of applications: e.g., HVAC systems, seat control units, immobilizers, TPMS sensors, door control units, central gateways, and body control modules.
The TRAVEO™ T2G Cluster microcontroller family (CYT2C.../CYT3D.../CYT4D...) is a dedicated line-up for applications such as instrument clusters, head-up displays, digital mirrors, HVAC systems with displays and matrix LED headlight control units.
The latest TRAVEO™ MCU series is the second generation of high-performance 32-bit Arm® Cortex® processors using the same architecture for automotive applications in the areas of instrumentation and body control electronics. The TRAVEO™ architecture is the result of experience gained in more than 30 years of history with five predecessor MCU series built for the automotive segment.
Infineon’s TRAVEO™ T2G family of 32-bit Arm® Cortex® microcontrollers is designed to offer solutions for three challenges seen in the automotive market today. The need to integrate more functions electrically without creating proportional power consumption, the connectivity to enable growing data exchange by offering suitable communication interfaces such as CAN FD and Ethernet, and last but not least, meeting the demand for security and safety by having state-of-the-art user-programmable security modules onboard to allow different levels of autonomous driving.
Become an HMI certified partner with our dedicated program.
Infineon's HMI Tool Certification Program is meticulously crafted to enhance the user experience when employing HMI tools alongside our advanced TRAVEO™ T2G graphic controllers. Our esteemed partners who meet the criteria for Infineon's HMI Tool Certification undergo complete joint testing and evaluation of their integration with Infineon's reference use cases.
Through this collaborative methodology, Infineon aims to establish a network of reliable partners whose HMI tools seamlessly align with the key hardware capabilities of our microcontrollers. By combining TRAVEO™ T2G graphic controllers with these certified HMI tools, customers can confidently optimize their applications for peak performance.
Drive Core for TRAVEO™ T2G
Infineon’s Drive Core is a scalable software bundle portfolio for AURIX™, TRAVEO™ and PSOC™ designed to accelerate automotive software development. Drive Core bundles pre-integrated software and tools from Infineon and third-party providers.
ModusToolbox™
ModusToolbox™ Software is a comprehensive suite of development tools that provides a flexible and efficient development environment. It supports the development cycle from setup to prototyping and final hardware implementation, specifically for TRAVEO™ T2G Microcontrollers and TRAVEO™ T2G Body Lite Kits.
Infineon TRAVEO™ T2G AUTOSAR Software
The TRAVEO™ AUTOSAR Software was introduced to the market in 2014 and has since undergone numerous improvements and upgrades. For the TRAVEO™ T2G, a mature, feature-rich driver layer is now available, which is developed, maintained, and supported by in-house TRAVEO™ experts. The TRAVEO™ T2G AUTOSAR Software was developed in compliance with AUTOMOTIVE SPICE and ISO26262 standards, making it suitable for applications with safety targets up to ASIL-B. Additionally, the delivery package includes the EB Tresos™ configuration tool, which comes with a node-locked license.
Our TRAVEO™ T2G preferred design houses is a trusted partners' ecosystem that extends the support force by tailoring their know-how to meet your specific needs.
By partnering with one of our qualified preferred design houses, you can be assured that you'll receive expert advice and customized support to help you achieve your goals. Our team of professionals brings added value to customer service, working together to optimize your design and help you succeed in your business objectives.
We understand that every customer is unique, which is why we offer tailored solutions to meet your specific needs. From product-specific support to application-specific advice, our preferred design house is fully trained to use TRAVEO™ T2G and provides a wealth of knowledge and expertise to help you succeed.
Together with our partners, we offer optimized customer support for systems using our products. Our preferred design houses are committed to delivering exceptional service and support to ensure your success. So why wait? Achieve your goals and take your business to the next level.
Access to TRAVEO™ T2G Digital collaterals
Discover the future of marketing with our cutting-edge digital collaterals, seamlessly integrated into HTML for a streamlined, interactive experience. Our all-in-one solution ensures that all your marketing assets, from datasheets and user manuals to code examples and presentations, are easily accessible and beautifully displayed across any device.
Access to additional TRAVEO™ T2G technical documentation
Register to the myInfineon Collaboration Platform (myICP) and gain access to additional microcontroller information: Technical add-on documentation, training, tools, and much more. Follow these steps to get started:
- Sign up to myInfineon here.
- Send your access request to Traveo@infineon.com (with your company email address).
- You will receive a confirmation explaining how to use your new access.
Microcontroller Training and Video Hub
Dive into the Microcontroller Training and Video Hub and explore expert tutorials, hands-on guides, and in-depth trainings on ModusToolbox™. Whether you're a beginner or a professional, learn the full potential of TRAVEO™ T2G.
Infineon TRAVEO™ T2G MCUs are suitable for connected car applications with their high-performance 32-bit Arm® Cortex®-M4F and M7F CPU operating at up to 350 MHz. The low-power MCUs provide great connectivity capabilities like CAN FD, CXPI, Ethernet, and FlexRay for faster communication and increased data bandwidth. TRAVEO™ T2G offers high-speed SPI (single, dual, quad, or octal) or HYPERBUS™ interface for external memory interface, a Secure Digital High Capacity (SDHC) interface supporting embedded MultiMediaCard (eMMC), SecureDigital (SD), or Secure Digital Input Output (SDIO), as well as Inter-IC Sound (I2S) interfaces to connect digital audio devices in the high-end series (CYT4BF series).
Infineon's TRAVEO™ T2G Body line-up (CYT2B.../CYT3B.../CYT4B....) for the body segment is a good choice for a wide variety of applications: e.g., HVAC systems, seat control units, immobilizers, TPMS sensors, door control units, central gateways, and body control modules.
The TRAVEO™ T2G Cluster microcontroller family (CYT2C.../CYT3D.../CYT4D...) is a dedicated line-up for applications such as instrument clusters, head-up displays, digital mirrors, HVAC systems with displays and matrix LED headlight control units.
The latest TRAVEO™ MCU series is the second generation of high-performance 32-bit Arm® Cortex® processors using the same architecture for automotive applications in the areas of instrumentation and body control electronics. The TRAVEO™ architecture is the result of experience gained in more than 30 years of history with five predecessor MCU series built for the automotive segment.
Infineon’s TRAVEO™ T2G family of 32-bit Arm® Cortex® microcontrollers is designed to offer solutions for three challenges seen in the automotive market today. The need to integrate more functions electrically without creating proportional power consumption, the connectivity to enable growing data exchange by offering suitable communication interfaces such as CAN FD and Ethernet, and last but not least, meeting the demand for security and safety by having state-of-the-art user-programmable security modules onboard to allow different levels of autonomous driving.
Become an HMI certified partner with our dedicated program.
Infineon's HMI Tool Certification Program is meticulously crafted to enhance the user experience when employing HMI tools alongside our advanced TRAVEO™ T2G graphic controllers. Our esteemed partners who meet the criteria for Infineon's HMI Tool Certification undergo complete joint testing and evaluation of their integration with Infineon's reference use cases.
Through this collaborative methodology, Infineon aims to establish a network of reliable partners whose HMI tools seamlessly align with the key hardware capabilities of our microcontrollers. By combining TRAVEO™ T2G graphic controllers with these certified HMI tools, customers can confidently optimize their applications for peak performance.
Drive Core for TRAVEO™ T2G
Infineon’s Drive Core is a scalable software bundle portfolio for AURIX™, TRAVEO™ and PSOC™ designed to accelerate automotive software development. Drive Core bundles pre-integrated software and tools from Infineon and third-party providers.
ModusToolbox™
ModusToolbox™ Software is a comprehensive suite of development tools that provides a flexible and efficient development environment. It supports the development cycle from setup to prototyping and final hardware implementation, specifically for TRAVEO™ T2G Microcontrollers and TRAVEO™ T2G Body Lite Kits.
Infineon TRAVEO™ T2G AUTOSAR Software
The TRAVEO™ AUTOSAR Software was introduced to the market in 2014 and has since undergone numerous improvements and upgrades. For the TRAVEO™ T2G, a mature, feature-rich driver layer is now available, which is developed, maintained, and supported by in-house TRAVEO™ experts. The TRAVEO™ T2G AUTOSAR Software was developed in compliance with AUTOMOTIVE SPICE and ISO26262 standards, making it suitable for applications with safety targets up to ASIL-B. Additionally, the delivery package includes the EB Tresos™ configuration tool, which comes with a node-locked license.
Our TRAVEO™ T2G preferred design houses is a trusted partners' ecosystem that extends the support force by tailoring their know-how to meet your specific needs.
By partnering with one of our qualified preferred design houses, you can be assured that you'll receive expert advice and customized support to help you achieve your goals. Our team of professionals brings added value to customer service, working together to optimize your design and help you succeed in your business objectives.
We understand that every customer is unique, which is why we offer tailored solutions to meet your specific needs. From product-specific support to application-specific advice, our preferred design house is fully trained to use TRAVEO™ T2G and provides a wealth of knowledge and expertise to help you succeed.
Together with our partners, we offer optimized customer support for systems using our products. Our preferred design houses are committed to delivering exceptional service and support to ensure your success. So why wait? Achieve your goals and take your business to the next level.
Access to TRAVEO™ T2G Digital collaterals
Discover the future of marketing with our cutting-edge digital collaterals, seamlessly integrated into HTML for a streamlined, interactive experience. Our all-in-one solution ensures that all your marketing assets, from datasheets and user manuals to code examples and presentations, are easily accessible and beautifully displayed across any device.
Access to additional TRAVEO™ T2G technical documentation
Register to the myInfineon Collaboration Platform (myICP) and gain access to additional microcontroller information: Technical add-on documentation, training, tools, and much more. Follow these steps to get started:
- Sign up to myInfineon here.
- Send your access request to Traveo@infineon.com (with your company email address).
- You will receive a confirmation explaining how to use your new access.
Microcontroller Training and Video Hub
Dive into the Microcontroller Training and Video Hub and explore expert tutorials, hands-on guides, and in-depth trainings on ModusToolbox™. Whether you're a beginner or a professional, learn the full potential of TRAVEO™ T2G.
Documents
Documents
Design resources
Explore our cutting-edge boards & designs
Shorten design-in time with our development tools
Re-use of our embedded software libraries to get started
Discover our third party ecosystem partner offerings