Surge protection devices

Protection against both ESD and high current surge events

anchor

Overview

While Infineon has a strong focus on ESD specific devices, it also has solutions for another major TVS category i.e., high current surge. In this case, a long duration high current event is the issue, not the nearly instantaneous super high voltage ESD event. To handle these longer current pulses, a different kind of part is required.

Key Features

  • High surge protection levels
  • Excellent ESD protection
  • Small form factor
  • Excellent quality and reliability

Products

About

With Electric Fast Transient (EFT) ratings of 80 A and peak pulse currents of up to 34 A, Infineon surge protection diodes are ideal for applications that require more than the typical ESD ratings.

Infineon is a long-time supplier of the DSL70 protection device for DSL line protection. These devices provide ESD/transient protection of ADSL, VDSL, ISDN, WAN, LAN, I²C bus, microcontroller inputs, video, and other high-speed data lines in telecom applications. DSL70 products are compliant with IEC61000-4-2 (ESD): ± 15 kV (Air/Contact) IEC61000-4-4 (EFT): 4 kV/80 A (5/50 ns), IEC61000-4-5 (Lightning): 27 A (8/20 µs). In addition, these devices feature very low capacitance and extremely low reverse current (< 5 nA).

Infineon is a long term, highly reliable provider of protection devices. With its leading quality, reliability, manufacturing capacity, and logistics support, Infineon provides the necessary protection and a reliability on that protection to actually work and survive over time. 

With Electric Fast Transient (EFT) ratings of 80 A and peak pulse currents of up to 34 A, Infineon surge protection diodes are ideal for applications that require more than the typical ESD ratings.

Infineon is a long-time supplier of the DSL70 protection device for DSL line protection. These devices provide ESD/transient protection of ADSL, VDSL, ISDN, WAN, LAN, I²C bus, microcontroller inputs, video, and other high-speed data lines in telecom applications. DSL70 products are compliant with IEC61000-4-2 (ESD): ± 15 kV (Air/Contact) IEC61000-4-4 (EFT): 4 kV/80 A (5/50 ns), IEC61000-4-5 (Lightning): 27 A (8/20 µs). In addition, these devices feature very low capacitance and extremely low reverse current (< 5 nA).

Infineon is a long term, highly reliable provider of protection devices. With its leading quality, reliability, manufacturing capacity, and logistics support, Infineon provides the necessary protection and a reliability on that protection to actually work and survive over time. 

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community ", "labelEn" : "Ask the community " }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions ", "labelEn" : "View all discussions " } ] }