paper design
RoHS Compliant

VD_USB_PAG_18W_ADAPTER

18 W USB-C power adapter solution using EZ-PD™ PAG1

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

VD_USB_PAG_18W_ADAPTER
VD_USB_PAG_18W_ADAPTER

Product details

  • Board Type
    Virtual Design
  • Family
    Universal Serial Bus (USB) – Power Delivery Controller
  • Input Type
    DC
  • Qualification
    Consumer
  • Target Application
    Infotainment, Communication, Power Supplies
OPN
Product Status paper design
Infineon Package --
Package Name N/A
Packing Size N/A
Packing Type N/A
Moisture Level N/A
Moisture Packing N/A
Lead-free No
Halogen Free No
RoHS Compliant Yes
Infineon stock last updated:

Product Status paper design
Infineon Package --
Package Name -
Packing Size 0
Packing Type
Moisture Level -
Moisture Packing
Lead Free
Halogen Free
RoHS Compliant
The 18 W power adapter reference design utilizes EZ-PD™ PAG1S and PAG1P controllers, meeting global efficiency standards, including DoE level VI/CoC tier 2, and passes IEC safety standards. Tailored for USB PD and QC power adapters, it supports legacy charging requirements, offering a low BOM cost and high-performance PD/PPS/QC compliance.

Features

  • Supports USB Type-C and USB PD 3.1
  • Fixed PDO: 5 V/3 A, 9 V/2.2 A
  • PPS: 3 V-5.9 V/3 A, 3.3 V-11 V/0-2.2 A
  • Support firmware upgrade
  • Passes CoC tier 2 & DoE VI standards
  • Passes CISPR 32 class B CE standard

Benefits

  • Support firmware upgrade to PD3.2 SPR
  • Low BOM cost
  • Low standby power consumption
  • Programmable power solution

Applications

Documents

Design resources