Board TypeDemo Board
-
FamilyLinear Voltage Regulator (LDO), OPTIREG™ Linear
-
Input TypeDC
-
InterfacesN/A
-
LanguageSPICE
-
MountingSMD
-
Output Current range0 A to 0.05 A
-
Output Voltage range2 V to 20 V
-
Pout range0 W to 1 W
-
Product CategoryEvaluation Boards
-
QualificationAutomotive
-
Sub Applicationoff board Sensor Supply, EPS, TCU, EMS, HVAC
-
Supply Voltage max40 V
-
Target ApplicationAutomotive
-
TopologyLinear
| Recommended | ||
|
OPN
|
TLS105B0MBBOARDTOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | N/A | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | No | |
|
Infineon stock last updated:
|
ea. in stock | |
|
|
||
|
|
||
|
|
| Product Status |
Active
|
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Plug and Play evaluation capability
- Easy verification and configuration
- Evaluation of 50 mA current capability
- Output tracking tolerance ≤ 5mV
- Output voltage adjustable down to 2.0 V
- Low dropout: 250mV @ 50mA
- Wide input range: -16V to 45V
- Demonstration of short circuit
Benefits
- Explore TLS105B0MB features
- Easy app adaptation for evaluation