Active and preferred

TLS102B0MB BOARD

ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

TLS102B0MB BOARD
TLS102B0MB BOARD
ea.

Product details

  • Board Type
    Demo Board
  • Family
    Linear Voltage Regulator (LDO), OPTIREG™ Linear
  • Input Type
    DC
  • Interfaces
    N/A
  • Language
    SPICE
  • Mounting
    SMD
  • Output Current range
    0 A to 0.05 A
  • Output Voltage range
    2 V to 20 V
  • Pout range
    0 W to 1 W
  • Product Category
    Evaluation Boards
  • Qualification
    Automotive
  • Sub Application
    off board Sensor Supply, EPS, TCU, EMS, HVAC
  • Supply Voltage max
    40 V
  • Target Application
    Automotive
  • Topology
    Linear
OPN
TLS102B0MBBOARDTOBO1
Product Status active and preferred
Infineon Package N/A
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant No
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package N/A
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
The TLS102B0MB demoboard evaluates Infineon's low drop out voltage tracker, TLS102B0MB, in the PG-SCT595-5 package. It supplies off-board systems like sensors in powertrain management. The device provides protection against short to ground, short to battery, and reverse battery. The demoboard showcases these features and demonstrates the voltage tracking accuracy. Additionally, the demoboard can be equipped with the TLS105B0MB for evaluation.

Features

  • Plug and Play evaluation capability
  • Easy verification and configuration
  • Evaluation of 20 mA current capability
  • Output tracking tolerance ≤ 5mV
  • Output voltage adjustable down to 2.0 V
  • Ultra-low dropout: 120mV @ 20mA
  • Wide input range: -16V to 45V
  • Demonstration of short circuit

Benefits

  • Explore TLS102B0MB's powerful features.
  • Easy app adaptation for evaluation

Applications

Documents

Design resources