TLE9869 EVALKIT
Active and preferred

TLE9869 EVALKIT

TLE9869 EVALKIT is designed to provide a simple tool for getting familiar with TLE9869
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

TLE9869 EVALKIT
TLE9869 EVALKIT
ea.


Product details

  • Board Type
    Evaluation Board
  • Family
    Motor Driver, Microcontroller, MOTIX™ MCU | 32-bit motor control SoC
  • Go-wider-Board
    Yes
  • Input Type
    DC
  • Output Voltage range
    12 V to 16 V
  • Output Voltage
    14 V
  • Product Name
    TLE9869 EVALKIT
  • Qualification
    Automotive
  • Sub Application
    Smart motor control via NFET H-bridge, Exhaust flaps, Water walves, Power Window Lift, Sunroof
  • Supply Voltage range
    5.5 V to 28 V
  • Supply Voltage
    12 V
  • Target Application
    Automotive, Motor Control & Drives
  • Topology
    Half Bridge, 2-Phase Motor

OPN
TLE9869EVALKITTOBO1
Product Status active and preferred
Infineon Package N/A
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant No
Country of Assembly (CoA)
DE
Country of Diffusion (CoD)
DE
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package N/A
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
DE
Country of Diffusion (CoD)
DE
ea.
in stock
The TLE9869 EvalKit provides a comprehensive evaluation platform for the TLE9869QXA20, allowing direct connection to a DC motor via an H-Bridge configuration. Key features include H-Bridge for DC motor drive, UART and LIN for communication, direct access to all device I/Os and J-Link debugger. This evaluation kit, featuring the superset device TLE9869QXA20, enables evaluation of the entire TLE986x product family.

Features

  • 2-phase N-MOS bridge
  • Single shunt in GND path
  • Integrated LIN (inside device)
  • Virtual ComPort via J-Link
  • Debug LEDs
  • Onboard Segger J-Link debugger

Applications

Documents

Design resources

Developer community