S2GO MEMSMIC IM69D
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Board TypeEvaluation Board
-
FamilyMEMS microphones
| Recommended | ||
|
OPN
|
S2GOMEMSMICIM69DTOBO1 | |
| Product Status | active | |
| Infineon Package | -- | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | N/A | |
| Moisture Packing | DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
||
|
|
||
|
|
| Product Status |
Active
|
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | - |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Dynamic range of 105dB
- Signal to noise ratio of 69dB(A) SNR
- <1% total harmonic distortions up to 128 dBSPL
- Acoustic overload point at 130dBSPL
- Sensitivity (±1dB) and phase(±2° @1kHz) matched
- Flat frequency response with low-frequency roll-off at 28Hz
- Very fast analog to digital conversion speed (6µs latency @1kHz)
- Power optimized modes determined by PDM clock frequency
- Omnidirectional pickup pattern
- 2x IM69D130 Digital MEMS microphone in stereo mode configuration
- Interface to Infineon My IoT adapters
- PDM and I2S output configuration
- Flexibility to develop a custom application with Arduino and Raspberry PI