Board TypeReference Board
-
FamilyLED Driver
-
Target ApplicationLED Lighting, Lighting
| Recommended | ||
|
OPN
|
REFXDPL8105CDM10VTOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | -- | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | N/A | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | No | |
|
Infineon stock last updated:
|
||
|
|
||
|
|
| Product Status |
Active
|
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | - |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Single stage high power factor flyback topology
- Input voltage 90-305 V AC
- Digitally configurable output current
- Isolated 0-10V dimming interface
Benefits
- Low BoM due to primary side control and high level of integration saves up to 40 component
- Smooth operation with extended dimming capability
- Simplifies isolated 0-10V dimming with configurable dimming curve
- Programmable LED driver