Active and preferred
RoHS Compliant

OPTIGA TRUST CH EVAL KIT

Trusted authentication for wireless charging
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

OPTIGA TRUST CH EVAL KIT
OPTIGA TRUST CH EVAL KIT
ea.

Product details

  • Board Type
    Evaluation Board
  • Family
    Security
  • Input Type
    DC
  • Qualification
    Industrial, Consumer
  • Sub Application
    Mobile phones, Tablets, Cameras, Wearables, Health tech devices, Smart building
  • Supply Voltage range
    3.13 V to 3.63 V
  • Supply Voltage
    3.3 V
  • Target Application
    Industrial, Healthcare, Drones, Smart Home, Industrial control and building automation, Automation, Consumer, Smart Card and Security
OPN
TRUSTCHARGEEVALKITTOBO1
Product Status active and preferred
Infineon Package N/A
Package Name N/A
Packing Size N/A
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package N/A
Package Name -
Packing Size 0
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
The Infineon OPTIGA™ Trust Charge evaluation kit is the perfect way for developers to familiarize themselves with our OPTIGA™ Trust Charge authentication solution for wireless charging. The kit combines the solution with a powerful microcontroller, the XMC4700. Users can connect OPTIGA™ Trust Charge and explore its functionality and features through the I2C interface. They can use the kit for design-in or to create a reference design.

Features

  • With extension board (MyIoT Adapter)
  • Open source code
  • Getting Started Guide
  • Reference integration scheme (App Note)

Benefits

  • Demonstrates product functionalities
  • Demonstartes typical applications

Applications

Documents

Design resources