KIT_XMC7200_DC_V1
Active and preferred
RoHS Compliant

KIT_XMC7200_DC_V1

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

KIT_XMC7200_DC_V1
KIT_XMC7200_DC_V1


Product details

  • Board Type
    Evaluation Board
  • Family
    Microcontroller
  • Input Type
    DC
  • Output Voltage
    5 V
  • Qualification
    Industrial
  • Supply Voltage range
    7 V to 12 V
  • Target Application
    Industrial

OPN
KITXMC7200DCV1TOBO1
Product Status active and preferred
Infineon Package N/A
Package Name N/A
Packing Size N/A
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Country of Assembly (CoA)
DE
Country of Diffusion (CoD)
DE
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package N/A
Package Name -
Packing Size 0
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
DE
Country of Diffusion (CoD)
DE
Infineon’s XMC7200 Motor Drive Card is designed to demonstrate the motor control features of the XMC7200. This drive card features a XMC7200 microcontroller, high density connector, a multi feedback interface, an isolated on-board debug interface, and in total supports the control of up to 4 motors. The XMC7200 drive card is makes full use of the  MTB™ motor control apps library, supporting further SW development and parameterization.

Features

  • Quad - 3 phase motor control 
  • Isolated Segger On board debugger
  • Multiple feedback sensors
  • Wifi connectivity w. add-on module
  • High density connector 
  • Isolated single  power supply 

Benefits

  • "Real life“ motor control use cases
  • Ease of use and less complexity
  • Galvanic isolation protection
  • Precise positioning of motor axis
  • Ability to remotely access the kit
  • Multi-connectivity enablement
  • Provision for adaptor board
  • Maximum design flexibility
  • Different ways of power supply

Applications

Documents

Design resources

Developer community