KIT_XMC43_RLX_ECAT_V2.1
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Go-wider-BoardYes
| Recommended | ||
|
OPN
|
KITXMC43RLXECATV21TOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | N/A | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
| Country of Assembly (CoA) |
DE
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
DE
|
Features
- XMC4300-F100 Microcontroller based on ARM ® Cortex ®-M4@144MHZ, integrated EtherCAT ® Slave Controller, 256kB Flash and 128kB RAM
- On-Board Debugger
- Power over USB
- ESD and reverse current protection
- 2x user button and 2x user LED
- Arduino hardware compatible 3.3V and 5V pinout
- mikroBUS hardware compatible for click boards
- CAN node with D-SUB 9 plug
- EtherCAT ® node with standard plug
- EtherCAT ® node with PHY to PHY connection (optional)
- Full integration with ModusToolbox™ IDE through Board Support Package (BSP)
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.