ApplicationsLED Lighting, Touch Control, LED Displays
-
Bluetooth StandardN/A
-
Board TypeEvaluation Kit
-
CapSenseNo
-
CoreARM Cortex-M0
-
External memoryNone
-
FamilyXMC1200 Industrial Microcontroller
-
GPIOs/Shield CompatibilityNone
-
Product NameXMC1200 Boot Kit
-
Programmer/DebuggerOnboard XMC4200 Debug IC
-
QualificationIndustrial
-
SensorsNone
-
Software SupportModusToolbox
-
Sub ApplicationLED Lighting, Touch Control, LED Displays
-
Target ApplicationLighting
-
WiFi StandardN/A
| Recommended | ||
|
OPN
|
KITXMC12BOOT001TOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | N/A | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
||
|
|
||
|
|
| Product Status |
Active
|
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- XMC1200 with 200 KB Flash and 16 KB RAM
- TSSOP-38 package with 34 IO
- Micro USB connector for power and debug
- SEGGER J-Link debug interface
- UART virtual COM port
- Five user LEDs and potentiometer
- Edge card connector for expansion boards