Board TypeEvaluation Board
-
FamilyMicrocontroller
-
Product NameAURIX™ Application Kit TC234TFT
-
QualificationAutomotive
-
Sub Application77GHz Radar, Airbag, Body control module, Brake Vehicle Stability Control, Camera, Domain control, Electric Brake Booster, Electric Parking Brake, Gateway, Sensor fusion, Steering, Suspension, 24GHz Radar
-
Target ApplicationAutomotive
| Recommended | ||
|
OPN
|
KITAURIXTC234TFTTOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | N/A | |
| Package Name | N/A | |
| Packing Size | N/A | |
| Packing Type | CONTAINER | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | No | |
|
Infineon stock last updated:
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 0 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- LCD XGA Display 320x240
- SPI Real-Time Clock with alarm
- SRAM and unique Mac id
- On board microUSB debug/flash connector
- Accustic beeper
- USB to UART bridge
- Ethernet Gigabit PHY
- LIN Transceiver
- High speed CAN Transceiver
- 4 Low power status LEDs
- Multi Voltage Safety Micro Processor Supply
- Powered via USB or separate supply