KIT_1EDB_AUX_GAN
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
FamilyCoolGaN™
-
Frequency range700 kHz to 1400 kHz
-
Go-wider-BoardYes
-
Input TypeDC
-
InterfacesPads with 1.27mm pitch
-
MountingDirect soldering into an 8-pin footprint or plug-in via 1.27mm pitch connector
-
Output Current range6 mA to 110 mA
-
Output Voltage range9 V to 11.5 V
-
Pout range0.07 W to 1 W
-
QualificationIndustrial
-
Sub ApplicationIndustrial
-
Supply Voltage range11.4 V to 12 V
-
Target ApplicationServer and Telecom switch-mode power supplies (SMPS), EV Off-board chargers, Solar micro inverter, Industrial power supplies (SMPS, Residential UPS)
-
TopologyUse-case is to drive GaN with isolated unipolar or bipolar driving
| Recommended | ||
|
OPN
|
KIT1EDBAUXGANTOBO1 | |
| Product Status | active | |
| Infineon Package | N/A | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
| Country of Assembly (CoA) |
IN
|
|
| Country of Diffusion (CoD) |
IN
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
IN
|
| Country of Diffusion (CoD) |
IN
|
Features
- Up to 1.5 W output power to cover use-case scenarios with different GaN and switching frequencies
- Optimized for bipolar driving levels typical of GaN HEMTs
- Isolated driving solution with high CMTI for GaN HEMTs
Benefits
- A compatible footprint allows easy plug-in in existing boards including single channel isolated gate drivers
- Complete compact and cost optimized driving solution
- Driving levels easily configurable by means of one resistors
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.