not for new design
RoHS Compliant

EVAL-M1-05F310R

iMOTION™ MADK Evaluation board for CIPOS™ Nano Intelligent Power Modules

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

EVAL-M1-05F310R
EVAL-M1-05F310R

Product details

  • Applications
    Hair Dryers, Pumps, Fans
  • Board Type
    Evaluation Board
  • Family
    Intelligent Power Modules (IPM), iMOTION™ Motor Control ICs, Microcontroller, Motor Driver
  • Input Type
    DC
  • Interfaces
    USB
  • Motor Power max
    320 W
  • Pout max
    320 W
  • Product Name
    EVAL-M1-05F310R
  • Supply Voltage max
    100 V
  • Target Application
    Automation, Motor Control & Drives, Consumer
  • Topology
    3-Phase Inverter
OPN
EVALM105F310RTOBO1
Product Status not for new design
Infineon Package N/A
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Infineon stock last updated:

Product Status not for new design
Infineon Package N/A
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
The EVAL-M1-05F310R evaluation board supports initial application designs with IRSM005-310MH CIPOS™ Nano power modules. It is part of the iMOTION™ Modular Application Design Kit and features a power evaluation board with three CIPOS™ Nano 100 V half-bridge modules for motor drive applications. When combined with compatible control boards, it showcases Infineon’s CIPOS™ Nano IPM technology and advanced Motion Control Engine for motor drives.

Features

  • Ready to use DC power stage
  • To drive 3-phase motor
  • 3 x CIPOS™ Nano IPM on board
  • Nominal input voltage 30 ~ 72 Vdc
  • Max 320 W output power w/o heatsink
  • Max 6.5 A output current per phase
  • Over current protection
  • Over temperature protection
  • Testpads w/ hook for oscill. probes
  • MADK M1 20pin interface connector

Documents

Design resources