EVAL_AUDIO_MA12040P
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Board TypeEvaluation Board
-
FamilyMERUS™
-
Input TypeDigital
-
Output Current max6 A
-
Pout max40 W
-
Product NameEVAL_AUDIO_MA12040P
-
QualificationConsumer
-
Sub ApplicationAudio
-
Supply Voltage range5 V to 18 V
-
Target ApplicationConsumer
-
TopologyMultilevel
|
OPN
|
EVALAUDIOMA12040PTOBO1 | |
|---|---|---|
| Product Status | discontinued | |
| Infineon Package | -- | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | N/A | |
| Moisture Packing | DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
||
|
|
||
|
|
| Product Status | discontinued |
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | - |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Benefits
- The evaluation kit provides an easy to use test and validation setup for the MA12040P multilevel amplifier IC
- Allows users to experience the unique sound quality of a multilevel class D amplifier with a digital I2S input and speaker setup of choice
- Facilitates accurate power efficiency and audio performance measurements using standard audio analyzer hardware
- Includes pre-recorded measurement data to help the user validate measurements from own test setup