EVAL_3K3W_TP_PFC_SIC
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Board TypeEvaluation Board
-
FamilyCoolSiC™ MOSFET
-
Frequency range65 kHz to 65 kHz
-
Input TypeAC
-
Output Current range0 A to 8.3 A
-
Output Voltage range300 V to 450 V
-
Pout max3300 W
-
Product NameEVAL_3K3W_TP_PFC_SIC
-
QualificationIndustrial
-
Supply Voltage range176 V to 265 V
-
Target ApplicationRobotics - Automated Guided, Telecom, SMPS, Power Supplies, Industrial Power, eMobility, EV Charger, Charger, Battery formation
-
TopologyPFC
| Recommended | ||
|
OPN
|
EVAL3K3WTPPFCSICTOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | -- | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | N/A | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | No | |
|
Infineon stock last updated:
|
||
|
|
||
|
|
| Product Status |
Active
|
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | - |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- High efficiency bridgeless totem-pole PFC
- High power density
- Enabled by CoolSiC™ MOSFET 650V
- Digitally controlled with XMC1404
- Bidirectional capability (DC-AC operation)
Benefits
- Efficiency close to 99%
- Compact form factor (72W/in3)
- Low component count
- Bidirectional operation (digital control)