EVAL_3K3W_TP_PFC_SIC2
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Board TypeEvaluation Board
-
FamilyMOSFET
-
Frequency range50 kHz to 60 kHz
-
Output Current max8.3 A
-
Output Voltage range300 V to 450 V
-
Target ApplicationBattery formation, server power supplies, AC-DC power coversion for telecom infrasturtuce, Battery Chargers, Switched mode power supplies (SMPS)
-
TopologyPFC
| Recommended | ||
|
OPN
|
EVAL3K3WTPPFCSIC2TOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | N/A | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | No | |
| Country of Assembly (CoA) |
SI
|
|
| Country of Diffusion (CoD) |
SI
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
SI
|
| Country of Diffusion (CoD) |
SI
|
Features
- High-efficiency bridgeless TP PFC
- High power density
- Enabled by CoolSiC™ MOSFET 650 V G2
- Improved performance and robustness
- Digitally controlled with XMC1404
- Bi-directional capability (DC-AC)
Benefits
- Efficiency close to 99.2%
- Compact form factor (72 W/in³)
- Low component count
- Bi-directional operation
- Digital control
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.