Oct 21, 2026
Business & Financial Press
Oct 19, 2026
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
Oct 21, 2026
Business & Financial Press
Oct 19, 2026
EVAL-1ED3142MU12F-SIC
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
ApplicationsMotor control&drives, UPS, Solar, Power Supplies, Fast EV-charging
-
Board TypeEvaluation Board
-
FamilyCoolSiC™ MOSFET, Gate Driver
-
Go-wider-BoardYes
-
Input TypeDC
-
Product NameEVAL-1ED3142MU12F-SIC
-
QualificationIndustrial
-
Sub ApplicationServer, Telecommunication
-
Target ApplicationMotor Control & Drives, Uninterruptible Power Supplies (UPS), Solutions for photovoltaic energy systems, Server power supply, Fast EV charging
-
TopologyHalf Bridge
| Recommended | ||
|
OPN
|
EVAL1ED3142MU12FSICTOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | N/A | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | No | |
| Country of Assembly (CoA) |
CN
|
|
| Country of Diffusion (CoD) |
CN
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
CN
|
| Country of Diffusion (CoD) |
CN
|
Features
- Single channel isolated gate driver
- For up to 2300 V Si & SiC switches
- 2300 V func. offset voltage capable
- Galvanically isolated
- 6.5 A typ. sink & source peak outp.
- 35 V max. output supply voltage
- 45 ns prop. delay w/ 20 ns input
- High CMTI >300 kV/μs
- Separate source and sink outputs
- Short-circuit clamping
- Active shutdown
- DSO-8 150 mil narrow-body package
Benefits
- Integrated filters
- Tight IC-to-IC turn on propagation delay
- Improved tolerance robustness
- For usage at high ambient temperature
- For usage in fast switching applications
- Tight propagation delay
- Minimum deadtime
- Improving system efficiency
- Decreasing harmonic distortion
- Enable superior application safety
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.