DEMO DISTANCE2GOL
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
AntennaExternal
-
Board TypeDemo Board
-
Direction of MotionYes
-
Family24 GHz radar sensors
-
Frequency range24 GHz to 24.5 GHz
-
Halogen-freeYes
-
Input TypeDC
-
Max Detection Range20 m
-
Min Detection Range1 m
-
MotionYes
-
Number of Rx Antennas max1
-
Number of Tx Antennas max1
-
Product NameBGT24LTR11
-
QualificationIndustrial (JEDEC20/22)
-
Rangeyes
-
Speed [m/s]Yes
-
Target ApplicationLighting systems, Security systems, UAVs, HVAC, Smart Home, Smart Building
| Recommended | ||
|
OPN
|
DEMODISTANCE2GOLTOBO1 | |
| Product Status | active | |
| Infineon Package | N/A | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
||
|
|
||
|
|
| Product Status |
Active
|
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Detects distance & velocity of the closest target
- Configurable detection range up to 15 m for humans
- Low power consumption due to duty cycling options
- Arduino compatible baseboard
- Micro-strip patch antennas with 10 dBi gain
- Field of View of 29°/80°
- Operates with Radar GUI (Legacy)
Benefits
- Detects distance & velocity of the closest target
- Configurable detection range up to 15 m for humans
- Low power consumption due to duty cycling options
- Arduino compatible baseboard
- Micro-strip patch antennas with 10 dBi gain
- Field of View of 29°/80°
- Operates with Radar GUI (Legacy)