März 05, 2026
Wirtschaftspresse
März 04, 2026
Wirtschaftspresse
Feb. 23, 2026
Wirtschaftspresse
Feb. 19, 2026
- Unternehmen
- Unsere Geschichten
- Events
- Presse
- Investor
- Karriere
- Qualität
- Neueste Nachrichten
Wirtschaftspresse
März 05, 2026
Wirtschaftspresse
März 04, 2026
Wirtschaftspresse
Feb. 23, 2026
Wirtschaftspresse
Feb. 19, 2026
Descriptor System Data Transfer (PDL_DSTC)
High-Speed Data Transfers with Descriptor System Controller
-
Auf dieser Seite
About
The Descriptor System Data Transfer Controller Component can transfer data at high speed, bypassing the CPU, to any memory-mapped location in the device. The Descriptor (DES) System Model is extremely flexible and enables engineers to create sophisticated memory transfer schemes. Transfers can be triggered from either hardware or software and can be chained using inner and outer (with respect to the block of memory) reload functions. Interrupts indicate success or failure and parity checksum ensures DES integrity prior to a transfer.
- Data transfer across a CPU-independent bus
- Up to 64 transfer channels in the FM0+ family devices
- Transfers triggered from Software or Hardware
- Supports a 32-bit address space
- Supports chained transfers with flexible reload functions
The Descriptor System Data Transfer Controller Component can transfer data at high speed, bypassing the CPU, to any memory-mapped location in the device. The Descriptor (DES) System Model is extremely flexible and enables engineers to create sophisticated memory transfer schemes. Transfers can be triggered from either hardware or software and can be chained using inner and outer (with respect to the block of memory) reload functions. Interrupts indicate success or failure and parity checksum ensures DES integrity prior to a transfer.
- Data transfer across a CPU-independent bus
- Up to 64 transfer channels in the FM0+ family devices
- Transfers triggered from Software or Hardware
- Supports a 32-bit address space
- Supports chained transfers with flexible reload functions
Documents
Documents
Design resources
Image gallery