CY7C64356-48LTXC

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CY7C64356-48LTXC
CY7C64356-48LTXC

Product details

  • Applications
    Gaming Mice, Keyboard, Joystick
  • Family
    EZ-USB™ E3
  • Operating Temperature range
    0 °C to 70 °C
  • Operating Voltage range
    3 V to 5.5 V
  • Package Type
    48-pin QFN
  • Peak Reflow Temp
    260 °C
  • Product Category
    2.0 Peripheral Controllers
  • Product Description
    Full-Speed USB Controller
  • Software Tools
    PSoC Designer
  • USB Speed
    12 MBit/s
  • USB Standard
    USB 2.0 FS
OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant
Infineon stock last updated:

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }