Active and preferred
RoHS Compliant
Lead-free

TLE4972-AE35D5

XENSIV™ - TLE4972-AE35D5 magnetic coreless current sensor in a leaded TDSO-16 package
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

TLE4972-AE35D5
TLE4972-AE35D5
ea.

Product details

  • Accuracy
    1.3 %
  • Classification
    ISO 26262-compliant ASIL B, AEC-Q100
  • Current rail
    external (eCR)
  • Diagnosis
    diagnosis mode, UV, OV, OCD 2, OCD 1
  • Green
    Halogen free, RoHS compliant
  • Interfaces
    Analog
  • Measurement range
    31 mT
  • Planned to be available until at least
    2039
  • Supply Voltage
    3.1 - 3.5 V
OPN
TLE4972AE35D5XUMA1
Product Status active and preferred
Infineon Package
Package Name N/A
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name -
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
Analog high precision current sensor TLE4972 equipped with fast overcurrent detection pins. It's robust against stray fields, ideal for EMC-prone environments. The digitally assisted analog concept ensures stability over temperature and lifetime. AEC-Q100 and ISO 26262 qualified for safety up to ASIL B, suitable for traction inverter, battery main switch. Packaged in PG-TDSO-16, usable in 48 V & high voltage apps with optimized power losses.

Features

  • High accurate, scalable, DC & AC sensing
  • Low sensitivity error over temperature
  • Stability of offset over temperature
  • Bandwidth provides fast response time
  • Magnetic stray field suppression
  • Dual fast Over-Current Detection (OCD)
  • Compact size reduces losses
  • Configure analog output operational mode
  • Supply voltage 3.1 to 3.5V
  • ISO 26262 SEooC for ASIL B Safety
  • Varied solutions for diverse wiring.

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }