CIPURSE™ products
Tailor-made and ready-to-use products supporting CIPURSE™ standard
Transport authorities the world over are keen to increase efficiency and performance. Interoperability problems will become more pronounced and costly as the demand for multi-application cards with contactless functionality rises. Open, international standards such as CIPURSE™ are the best way to ensure interoperability across secured, cost-effective and flexible multi-applications schemes supporting fare collection. Infineon is the world’s first supplier of a complete CIPURSE™-certified product portfolio for secured, contactless cards supporting and combining public transport ticketing, micro-payments, authentication and access.
All of our CIPURSE™-certified products offer secured, hardware-based storage of AES-128 keys enabling, 3-pass mutual authentication and secured communication. Commands and data can be secured using the CIPURSE™ cryptographic protocol, which provides inherent resistance to attacks like Differential Power Analyses (DPA). The effectiveness of this protocol was acknowledged in 2012 through the German IT Security Award. In addition, our CIPURSE™-certified products are ideal for NFC applications running on standard infrastructures compliant with the NFC Forum Type 4 Tag Technical Specification.
CIPURSE™ is a trademark of OSPT (Open Standard for Public Transport) Alliance. To learn more about CIPURSE™, visit the OSPT™ Alliance webpage.
Find out more about the products
- Security architecture of CIPURSE™, built-in command set based on ISO 7816-4/-9, fully configurable file system based on ISO/ IEC 7816-4
- CIPURSE™T Profile-compliant security controller with support for migration features
- Common Criteria EAL5+ high certification
- 8 KB user memory
- Up to 8 CIPURSE™ applications configurable
- Consistent transaction mechanism
SLS 32TLC001S(M) / SLS 32TLC002S(M) / SLS 32TLC004S(M)
- Security architecture of CIPURSE™, built-in command set based on ISO 7816-4/-9, fully configurable file system based on ISO/ IEC 7816-4
- CIPURSE™S Profile-compliant security controller with support for migration feature
- Common Criteria EAL5+ high certification
- 1 KB, 2 KB and 4 KB user memory
- Up to 8 CIPURSE™ applications configurable
- Security architecture of CIPURSE™, built-in command set based on ISO 7816-4/-9, fully configurable file system based on ISO/ IEC 7816-4
- CIPURSE™L Profile-compliant security product
- 304 Byte user memory
- 1 CIPURSE™ application
- Limited refund featur
SLF 9630 ready-to-use CIPURSE™SAM based on high-performance SLE 78 security controller
- Based on16-bit SLE 78 security controller with Integrity Guard
- CC EAL 6+ (High) certification according to Common Criteria 3.1 and protection profile PP0035
- Cryptographic protocol using AES-128