not for new design
RoHS Compliant
Lead-free

BFP182W

ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

BFP182W
BFP182W
ea.

Product details

  • fT
    8 GHz
  • Gmax
    15.5 dB @900MHz
  • IC max
    35 mA
  • NFmin
    0.90 dB @900MHz
  • OIP3
    24 dBm
  • OP1dB
    5 dBm
  • Package
    SOT343
  • Ptot
    250 mW
  • VCEO max
    12 V
OPN
BFP182WH6327XTSA1
Product Status not for new design
Infineon Package
Package Name N/A
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status not for new design
Infineon Package
Package Name -
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
NPN Silicon RF Transistor for low noise, high-gain broadband amplifiers at collector currents from 1 mA to 20 m

Features

  • For low noise, high-gain broadband amplifiers at collector currents from 1 mA to 20 mA
  • fT = 8 GHz, F = 0.9 dB at 900 MHz
  • Pb-free (RoHS compliant) package

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }