not for new design
RoHS Compliant
Lead-free

BFP196

ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

BFP196
BFP196
ea.

Product details

  • Gmax
    16.50 dB @900 MHz
  • IC max
    150 mA
  • NFmin
    1.30 dB @900 MHz
  • OIP3
    32 dBm @900 MHz
  • OP1dB
    19 dBm @900 MHz
  • Package
    SOT143
  • VCEO max
    12 V
OPN
BFP196E6327HTSA1
Product Status not for new design
Infineon Package SOT143
Package Name N/A
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free Yes
Halogen Free No
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status not for new design
Infineon Package SOT143
Package Name -
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
NPN Silicon RF Transistor

Features

  • For low noise, low distortion broadband amplifiers in antenna and telecommunications systems up to 1.5 GHz at collector currents from 20 mA to 80 mA
  • Power amplifier for DECT and PCN systems
  • fT = 7.5 GHz, F = 1.3 dB at 900 MHz
  • Pb-free (RoHS compliant) package

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }