BAR90-02ELS
Overview
This Infineon RF PIN diode provides high-voltage handling capabilities and comes with low loss and low distortion levels. Its low forward resistance, low capacitance and low inductance simplify design and support designers in creating smaller and lighter end-solutions.
Summary of Features
-
Very low capacitance C = 0.21 pF (typical) at voltage VR = 0 V and frequency f = 1 GHz
- Low forward resistance RF = 1.7 Ω (typical) at IF = 3 mA and frequency f = 100 MHz
- Balanced ON / OFF mode harmonic distortion
- TSSLP-2-3 package (0.62 mm x 0.32 mm x 0.31 mm) with a 0201 foot print
- Pb-free, RoHS compliant and halogen free
Potential Applications
Optimized for low bias current RF and high-speed interface switches in:
• Set-top boxes, digital media players
• Laptop and desktop PCs
Support


