TV set applications

CoolMOS™ CE offers a wide range of products for the TV SMPS application and is selected by the world’s leading TV manufacturers due to high quality, reliability and ease-of-use. Together with XDP™ digital power, OptiMOS™, EiceDRIVER™ and other components from Infineon, we offer system solutions as demonstrated by a wide range of reference designs. Our dedication for TV application has been further demonstrated by developing 600V CoolMOS™ CE in TO-220 FullPAK Wide Creepage products mainly for TV application.

Value proposition of 500V, 600V and 650V CoolMOS™ CE for TV applications

For the AC-DC power supply in TV applications, CoolMOS™ CE devices come in different voltage classes of 500V, 600V and 650V so as to be used in both PFC and LLC stages. The CoolMOS™ CE devices are offered in different packages such as TO-220 FullPAK, TO-220 FullPAK Wide Creepage, DPAK and SOT-223. This variety enables customer to use these packages in different stages of the power supply to ease the PCB layout design and manufacturing.

As an example, the TO-220 FullPAK can be used in the top-side PFC stage and the DPAK or SOT-223 can be used in the bottom side LLC stage making the layout simpler, and efficiently meeting the thermal and EMI requirements. When CoolMOS™ CE devices are driven with optimal gate driving techniques, they exhibit low temperature rise and provide high efficiency performance. These devices are robust and are capable of withstanding higher stress under fault conditions. This high reliability feature makes them suitable for operation in environments which have unstable power conditions.

As an example, the stress on the PFC MOSFETs can be high under input line transient or faulty load conditions. The CoolMOS™ CE devices safely carry high peak currents until the PWM controller responds to the transient condition.

Infineon’s 120W TV SMPS design powered by IPD60R400CE and IPD60R1K5CE

Infineon offers a reference design for a 120W TV SMPS which combines the advantages of XDP™ digital power and CoolMOS™ CE to offer the state-of-the-art performance.

500V CoolMOS™ CE product portfolio recommended for TV set

Click on a product type to learn more, download datasheet and order

RDS(on)[mΩ] TO-220 FullPAK TO-252 (DPAK)
190 IPA50R190CE  
280 IPA50R280CE IPD50R280CE
800 IPA50R800CE IPD50R800CE
380 IPA50R380CE IPD50R380CE
500 IPA50R500CE IPD50R500CE
650 IPA50R650CE IPD50R650CE
950 IPA50R950CE IPD50R950CE
1400   IPD50R1K4CE

 

600V CoolMOS™ CE product portfolio recommended for TV set

 Click on a product type to learn more, download datasheet and order

RDS(on)[mΩ] TO-220 FullPAK TO-252 (DPAK) TO-220 FullPAK Wide Creepage
190     IPAW60R190CE
280     IPAW60R280CE
800 IPA60R800CE IPD60R800CE  
400/380 IPA60R400CE IPD60R400CE IPAW60R380CE
460 IPA60R460CE IPD60R460CE  
650/600 IPA60R650CE IPD60R650CE IPAW60R600CE
1000 IPA60R1K0CE IPD60R1K0CE  
1500 IPA60R1K5CE IPD60R1K5CE  

 

 

650V CoolMOS™ CE product portfolio recommended for TV set

Click on a product type to learn more, download datasheet and order

RDS(on)[mΩ] TO-220 FullPAK TO-252 (DPAK)
400 IPA65R400CE IPD65R400CE
650 IPA65R650CE IPD65R650CE
1000 IPA65R1K0CE IPD65R1K0CE
1500 IPA65R1K5CE IPD65R1K5CE

 

Package options for TV set

DPAK (TO-252)

The DPAK solution has no concerns on the package height for semi-slim and slim adapter solutions, as its height is far below the allowed height, and it is on the other side of the package, meaning space saving and power density increasing, however better thermal management is required.

Download portfolio overview

500V/600V/650V/700V/800V CoolMOS™ CE in DPAK

TO-220 FullPAK

TO-220 FullPAK Wide Creepage

The TO-220 FullPAK Wide Creepage increases the creepage distance to 4.25mm compared to 2.54mm for a standard TO-220 package. It fully meets requirements of the EN60664-1 standard that requires at least 3.6mm for open frame electrical power supplies which are often found in LED TV, PC power or industrial power supplies.

Download portfolio overview

600V CoolMOS™ CE in TO-220 FullPAK Wide Creepage