Smartphone and tablet charger applications

Chargers for smartphones and tablets as well as other mobile applications demand for a growing output power at same or smaller form factors, leading to increasing power density, and stringent requirements on thermal management, EMI emissions and overall system cost. For example, many OEMs request a device temperature less than 90°C with an open case and close case temperature less than 50°C.

Infineon recommends its series of 700V CoolMOS™ CE superjunction MOSFETs for this application, which are used by leading charger OEMs and design houses in their charger applications. Compared to planar MOSFETs the 700V CoolMOS™ CE offers reduced switching and thus higher efficiency while passing EMI standards and ringing requirements. Several reference designs have been developed by Infineon to help customers to simplify charger design and thus providing fast time-to-market (see reference design selection table at end of section).

Value proposition of 700V CoolMOS™ CE

  • High efficiency, meeting application requirements
  • More than enough safety margin in thermals, for 10W-25W chargers
  • Good EMI performance - meets the EMI EN55022B standard without extra design-in effort
  • Easy to use product due to good controllability via gate resistor
  • Large breakdown voltage of nominal 700V (and additional guard band typical) for safety on voltage spikes

Infineon CoolMOS™ CE offers higher efficiency and better thermals than planar MOSFETs: when replacing a 1.6Ω planar MOSFET with an Infineon 2.0Ω CoolMOS™ CE in a 15W QC 2.0 charger we measured ≥0.2 percent efficiency improvement. At the same time, the MOSFET temperature was 7°C cooler, showing a clear benefit of using CoolMOS™ CE for charger applications.

Also for 24W quick chargers CoolMOS™ CE offers excellent efficiency, e.g., with the IPAW70R950CE. Besides efficiency it passes other spec requirements. The board is orderable through Infineon’s sample center.

The figure shows the CoolMOS™ CE EMI performance in 10W and 15W charger applications. Maximum EMI limits are indicated in the figure. CoolMOS™ CE could meet the EMI requirement thus offering design in flexibilities.

700V CoolMOS™ CE product portfolio recommended for charger applications

Click on a product type to learn more, download datasheet and order

RDS(on) [mΩ] TO-262 (I2PAK) TO-251 (IPAK SL) TO-251 (IPAK ISO Standoff) TO-252 (DPAK) ThinPAK 5x6 SOT-223 TO-220 FP Wide Creepage
600   IPS70R600CE IPSA70R600CE IPD70R600CE     IPAW70R600CE
950 IPI70R950CE IPS70R950CE IPSA70R950CE IPD70R950CE     IPAW70R950CE
1400/1500   IPS70R1K4CE IPSA70R1K4CE IPD70R1K4CE   IPN70R1K5CE  
2000/2100   IPS70R2K0CE IPSA70R2K0CE IPD70R2K0CE IPL70R2K1CES IPN70R2K1CE  

 

Package options for charger

I2PAK (TO-262)

Larger package with better thermal performance than IPAK short lead for more than 20W charger application. The package carries higher cost yet saves efforts in heat sinking.

Download portfolio overview

700V CoolMOS™ CE in I2PAK

IPAK Short Lead (TO-251) and DPAK (TO-252)

Standard packages used in chargers today with excellent reliability and wide usage in the industry.

Download portfolio overview

500V/600V/650V/700V/800V CoolMOS™ CE in IPAK Short Lead and DPAK

IPAK Short Lead with ISO Standoff (TO-251)

Innovative package for charger applications providing a defined standoff between package and PBC.

Download portfolio overview

700V CoolMOS™CE in IPAK Short Lead with ISO Standoff

ThinPAK 5x6

Very flat package (0.8mm height) package targeting slim charger solutions. Bottom side cooling is applied by many customers, but heat sinking through the top side is also possible.

Download portfolio overview

CoolMOS™ in ThinPAK 5x6

SOT-223

Highly cost optimized surface-mount package with small footprint. The SOT-223 shows slightly worse thermal performance than DPAK, however this can be compensated with little effort by offering a slightly larger copper area (~15mm²) around the package for heatsinking on the PCB.

Download portfolio overview

500V/600V/650V/700V CoolMOS™ CE in SOT-223

TO-220 FullPAK Wide Creepage

The TO-220 FullPAK Wide Creepage increases the creepage distance to 4.25mm compared to 2.54mm for a standard TO-220 package. It fully meets requirements of the EN60664-1 standard that requires at least 3.6mm for open frame electrical power supplies which are often found in LED TV, PC power or industrial power supplies.

Download portfolio overview

600V CoolMOS™ CE in TO-220 FullPAK Wide Creepage