Active and preferred
RoHS Compliant

IPB80P04P4-05

-40 V, P-Ch, 4.9 mΩ max, Automotive MOSFET, D2PAK, OptiMOS™-P2
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IPB80P04P4-05
IPB80P04P4-05
ea.

Product details

  • Budgetary Price €/1k
    0.85
  • ID (@25°C) max
    -80 A
  • IDpuls max
    -320 A
  • Launch year
    2011
  • Operating Temperature
    -55 °C to 175 °C
  • Package
    D2PAK (PG-TO263-3)
  • Planned to be available until at least
    2028
  • Polarity
    P
  • Ptot max
    125 W
  • QG (typ @10V)
    116 nC
  • QG (typ @10V) max
    151 nC
  • Qualification
    Automotive
  • RDS (on) (@10V) max
    4.9 mΩ
  • RthJC max
    1.2 K/W
  • Technology
    OptiMOS™P2
  • VDS max
    -40 V
  • VGS(th)
    -3 V
OPN
IPB80P04P405ATMA2
Product Status active and preferred
Infineon Package
Package Name D2PAK
Packing Size 1000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name D2PAK
Packing Size 1000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock

Features

  • P-channel-Normal Level-Enhancement mode
  • Automotive AEC Q101 qualified
  • MSL1 up to 260°C peak reflow
  • 175°C operating temperature
  • Green package (RoHS compliant)
  • 100% Avalanche tested
  • PPAP Capable

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }