Please note that this is an end of life product. See newer alternative product version Please note that this is an end of life product. See newer alternative product version
View replacement
END OF LIFE
discontinued
RoHS Compliant

IPB180N03S4L-01

END OF LIFE
30 V, N-Ch, 1.05 mΩ max, Automotive MOSFET, D2PAK 7pin, OptiMOS™-T2

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

Product details

  • Budgetary Price €/1k
    1.42
  • Country of Assembly (Last BE site, current, subject to change)
    Malaysia
  • Country of Diffusion (Last FE site, current, subject to change)
    Malaysia
  • ID (@25°C) max
    180 A
  • IDpuls max
    720 A
  • Operating Temperature range
    -55 °C to 175 °C
  • Package
    D2PAK (PG-TO263-7)
  • Polarity
    N
  • Ptot max
    188 W
  • QG (typ @10V) max
    239 nC
  • QG (typ @10V)
    187 nC
  • Qualification
    Automotive
  • RDS (on) (@10V) max
    1.05 mΩ
  • RthJC max
    0.8 K/W
  • Technology
    OptiMOS™T2
  • VDS max
    30 V
  • VGS(th) range
    1 V to 2.2 V
  • VGS(th)
    1.5 V
OPN
IPB180N03S4L01ATMA1
Product Status discontinued
Infineon Package
Package Name D2PAK7P
Packing Size 1000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:

Product Status discontinued
Infineon Package
Package Name D2PAK7P
Packing Size 1000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant

Features

  • N-channel - Enhancement mode
  • AEC qualified
  • MSL1 up to 260°C peak reflow
  • 175°C operating temperature
  • Green Product (RoHS compliant)
  • 100% Avalanche tested
  • Ultra low RDS(on)
  • PPAP Capable Device

Benefits

  • Highest current capability
  • Lowest switching and conduction losses
  • Highest thermal efficiency
  • Robust packages & superior quality
  • Optimal total gate charge
  • Smaller driver output stages

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }