- PSOC™ Multitouch Arm® Cortex®-M0
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
- 48 V systems for EVs & mild hybrids
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
- Internal combustion drivetrain systems
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
- Airbag system
- Automotive braking solutions
- Automotive steering solutions
- Chassis domain control
- Reversible seatbelt pretensioner
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
- Automatic transmission hydraulic system
- Belt starter generator 48 V – inverter ISG
- Diesel direct injection
- Double-clutch transmission electrical control
- Double-clutch transmission hydraulic control
- Gasoline direct injection
- Multi-port fuel injection
- Small 1-cylinder combustion engine solution
- Small engine starter kit
- Transfer case brushed DC
- Transfer case brushless DC (BLDC)
- Overview
- Automotive head unit
- Automotive USB-C power & data solution
- Automotive instrument cluster
- Automotive telematics control unit (TCU)
- Center information display (CID)
- High-performance cockpit controller
- In-cabin wireless charging
- Smart instrument cluster (electric two- & three-wheelers)
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
- 48 V intermediate bus converter (IBC)
- AI accelerator cards
- AMD server CPUs
- Ampere CPUs
- FPGAs in datacenter applications
- Intel server CPUs
- Networking and switch platforms
- Power path protection
- Power system reliability modeling
- RAID storage
- Server battery backup units (BBU)
- Server power supply
- SmartNIC cards
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
Feb 16, 2026
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
Feb 16, 2026
Overview
The LITIX™ Pixel Rear family with its multi-channel products fulfills the growing demand for animated front-rear (and front) LED lighting. TLD7002-16ES as the first product has been developed according to ISO 26262 and is complying with ASIL-B.
Key Features
- 16-channel linear current sinks
- Output current ≤ 76.5 mA/channel
- Parallel output for higher current
- 16 independent 14-bit PWM engines
- Integrated HSLI IF, up to 2 Mbps
- ISO 26262, process ASIL-B compliant
Applications
Compare families
Products
About
- 16-channel device with integrated and protected output stages, optimized to drive LEDs
- High regulated output current up to 76.5 mA per channel
- 16 independent 6-bit configurable global output current configurations ranging from 5.625 mA to 76.5 mA
- 16 independent 14-bit PWM engines from 100 Hz up to 2 kHz
- Configurable thermal derating
- Configurable LED open, short and single-LED-short thresholds
- Digital feedback of external two voltage measurements (NTC/PTC)
- Future bus driven architecture: Integrated HSLI transceiver, CAN-FD physical-layer compatible up to 2 Mbps
- Developed according to ISO 26262 with a process complying with ASIL-B
Potential Applications:
- Open-drain LED driver with high-speed lighting interface (HSLI - UARToverCAN)
- Automotive rear light functions such as the tail, stop, and sequential (dynamic) turn indicator
- Animated light functions like “welcome/goodbye” functions or grille lighting
- Interior lighting functions for ambient lighting (RGB color control), illumination, and dash-board lighting
- LED panels for industrial applications and instrumentation
Find information relating to the planned long-term availability of semiconductor products “Longevity” for Automotive Smart Power products.
- 16-channel device with integrated and protected output stages, optimized to drive LEDs
- High regulated output current up to 76.5 mA per channel
- 16 independent 6-bit configurable global output current configurations ranging from 5.625 mA to 76.5 mA
- 16 independent 14-bit PWM engines from 100 Hz up to 2 kHz
- Configurable thermal derating
- Configurable LED open, short and single-LED-short thresholds
- Digital feedback of external two voltage measurements (NTC/PTC)
- Future bus driven architecture: Integrated HSLI transceiver, CAN-FD physical-layer compatible up to 2 Mbps
- Developed according to ISO 26262 with a process complying with ASIL-B
Potential Applications:
- Open-drain LED driver with high-speed lighting interface (HSLI - UARToverCAN)
- Automotive rear light functions such as the tail, stop, and sequential (dynamic) turn indicator
- Animated light functions like “welcome/goodbye” functions or grille lighting
- Interior lighting functions for ambient lighting (RGB color control), illumination, and dash-board lighting
- LED panels for industrial applications and instrumentation
Find information relating to the planned long-term availability of semiconductor products “Longevity” for Automotive Smart Power products.