Switch to higher power levels – with our integrated Solutions
Broadest thyristor portfolio for UPS bypasses up to 3 MVA
We offer a broad thyristor module and disc portfolio for UPS bypasses from 100 kVA up to 3 MVA. The lower power range (100 kVA – 800 kVA) is usually covered by isolated modules available either with focus on cost (eco line), or offering the highest power density in the market (prime line).
For higher power requirements the double-side cooled disc devices in standard housings with 75/100/111 mm diameter offer the best-in-class current rating (prime line).

Customize your Power Stack design
For customers preferring to profit from our large experience in mounting the disc devices on a heatsink, our stack department offers just these pre-assembled cooling blocks or even fully integrated standard solutions with fans, fuses and snubber circuit.
Each standard stack solutions can also be customized for better integration into customer’s design. Such customized bypass solutions - preferably used in data centers - can easily go up to 6 MVA by paralleling the disc devices and using water cooling.
Stacks for UPS up to 500 V RMS | Stacks for UPS>1MVA up to 480 V RMS |
|
|