Thyristor/diode discs
Applied in many applications with a power range of a few kilowatts up to several gigawatts
-
On this page
Browse by category
Accessories
Technical accessories like clamps, gate leads, optical fibers, and laser diodes for light-triggered thyristors
Diode discs
Discs containing diode pellets in voltage range of 200 V to 9000 V and a current range of 56 A to 8400 A
Diode discs Subfamilies
Housingless welding diodes
Best-in-class performance and lifetime
Thyristor Discs
Thyristors in disc housings with a voltage range of 200 V to 8000 V and a current range of 86 A to 4800 A
About
Our portfolio consists of standard thyristors and diodes and high-power thyristors and diodes with ceramic disc cases.
The light-triggered thyristors (LTTs) are very compact in size and especially fast in reaction. Hence without high-power thyristors, high-voltage DC couplers would not be a reality today, when two grids can not be coupled by AC links.
Thyristors and diodes are also widely used in industry applications such as uninterruptible power supplies (UPS), solid state relays (SSR), energy storage, and battery chargers where high blocking voltage and high surge current handling capabilities are required.
For applications such as battery charging and UPS static bypass switches, besides the high surge current capability and long-term reliability, large inrush current capabilities are required. Infineon´s thyristors and diodes are known to fulfill all these requirements.
Our portfolio consists of standard thyristors and diodes and high-power thyristors and diodes with ceramic disc cases.
The light-triggered thyristors (LTTs) are very compact in size and especially fast in reaction. Hence without high-power thyristors, high-voltage DC couplers would not be a reality today, when two grids can not be coupled by AC links.
Thyristors and diodes are also widely used in industry applications such as uninterruptible power supplies (UPS), solid state relays (SSR), energy storage, and battery chargers where high blocking voltage and high surge current handling capabilities are required.
For applications such as battery charging and UPS static bypass switches, besides the high surge current capability and long-term reliability, large inrush current capabilities are required. Infineon´s thyristors and diodes are known to fulfill all these requirements.
Documents
Documents
Design resources
Enable success with our partner service offerings
Explore further documentation
Join our empowering community