The AURIX™ 32-bit microcontroller family with its embedded Hardware Security Module (HSM) is a perfect fit for automotive applications, where specific security functionalities are indispensable. Typical examples of such applications are immobilizer, tuning protection, or secure onboard communication. Infineon offers a scalable portfolio of compatible AURIX™ devices with embedded HSM as well as matching software packages and support services.
Applications:
HSM: A secure computing platform and anchor of trust thanks to separated logical protection domain that is based on:
- Crypto and algorithm agility via software to support customer-specific solutions powered by a 32-bit CPU
- AIS31-compliant True Random Number Generator (TRNG) with high random entropy over lifetime
- State-of-the-art AES-128 hardware accelerator matching performance for automotive protocols
- State-of-the-art PKC ECC 256 hardware accelerator for asymmetric encryption (only AURIX™ TC3xx HSM)
- State-of-the-art HASH SHA2-256 hardware accelerator for hashing (only AURIX™ TC3xx HSM)
- Secured key storage provided by a separate HSM-SFLASH portion. Alternative secure key storage feasible in dedicated HSM-PFLASH sections.
- Safety documentation, such as a safety manual and safety analysis summary report, can be made available for dedicated PRO-SIL™ products (NDA may be required)
- The SHE+ driver controls the hardware security peripheral in the HSM domain and interacts with the TriCore™ host core. SHE+ offers the AUTOSAR CRY interface to integrate the HSM security features into an automotive application including interface to AUTOSAR, and communication from TriCore™ to HSM.
- SHE+ can be added to existing MCAL driver packages and is configured with the Tresos Studio. This is an Eclipse-based tool for the configuration of AUTOSAR software modules and vice versa, key storage functionality, and security peripheral drivers.
- SHE+ can offer the following functionality:
- Symmetric data encryption/decryption
- MAC generation/verification
- Safe MAC verification
- Random number management
- Secure boot
- Debug access for development
- Asymmetric encryption/decryption (optional)
HSM (Hardware Security Module) provides a secure computing platform, consisting of a 32-bit CPU, special access-protected memory for storing the cryptographic key and unique subscriber identifiers, a hardware accelerator for the state-of-the-art AES-128 encryption that can be operated in different modes and specific hardware for generation of random numbers. It provides a secure platform separate from the rest of the microcontroller by a firewall, thereby creating a trusted execution environment. AURIX™ HSM fulfills SHE HIS and Evita Medium standards and provides some additional functionalities. AURIX™ security solutions are backward compatible to security SHE HIS implementations in previous TriCore™-based microcontroller families.
Customized secure OEM or Tier 1 crypto apps can be processed within trusted HSM execution environment and therefore allow independent HSM-specific SW code review in reference to the huge application host SW from multiple parties. AURIX™ microcontrollers address both functional safety as well as IT security requirements, making sure those are properly integrated and not conflicting with one another.
Access to AURIX™ Digital collaterals
Discover the future of marketing with our cutting-edge digital collaterals, seamlessly integrated into HTML for a streamlined, interactive experience. Our all-in-one solution ensures that all your marketing assets, from datasheets and user manuals to code examples and presentations, are easily accessible and beautifully displayed across any device.
Access to additional AURIX™ technical documentation
Register to the myInfineon Collaboration Platform (myICP) and gain access to additional microcontroller information: Technical add-on documentation, training, tools, and much more. Follow these steps to get started:
1. Sign up to myInfineon here.
2. Send your access request to AURIX@infineon.com (with your company email address).
3. You will receive a confirmation explaining how to use your new access.
Microcontroller Training and Video Hub
Dive into the Microcontroller Training and Video Hub and explore expert tutorials, hands-on guides, and in-depth trainings on AURIX™ development Studio. Whether you're a beginner or a professional, learn the full potential of AURIX™.
Infineon offers optimized, open-market customer support for systems using AURIX™ MCUs through its network of technical experts. Our participating partners are trained in the use of AURIX™ microcontrollers and provide product and application-specific support. The Preferred Design Houses extend the support force by specifying and customizing expertise and thus increase the value of customer service.
The first level of support is provided by local field application engineers, and the second level, which addresses more complex topics, is provided by dedicated automotive security experts. Dedicated on-site consulting can also be organized to help customers reduce development time and costs.