on request

TLS4120 5VBOARD L

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

TLS4120 5VBOARD L
TLS4120 5VBOARD L

Product details

  • Board Type
    Demo Board
  • Family
    OPTIREG™ Switcher
  • Input Type
    DC
  • Output Voltage
    5 V
  • Qualification
    Automotive
  • Sub Application
    Infotainment, Car-Media, Telematics, Camera, Radar, Gateway, BCM, ADAS, Power supply for any automotive ECU
  • Supply Voltage range
    4 V to 35 V
  • Supply Voltage
    13.5 V
  • Target Application
    Automotive
  • Topology
    DC-DC converter
OPN
TLS41205VBOARDLTOBO1
Product Status on request
Infineon Package --
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level N/A
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant No
Infineon stock last updated:

Product Status on request
Infineon Package --
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level -
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
The TLS4120D0EP V50 is a synchronous step-down DC/DC converter for automotive applications. It provides a fixed 5V output voltage with a current capability of 2A. With integrated power stages and compensation, it reduces external components and system costs. Wide input voltage range and high duty-cycle operation make it suitable for automotive scenarios. TLS4120 5V CORE-BOARD and TLS4120 5VBOARD L support its low switching frequency range.

Features

  • Wide input voltage range covers majority of automotive applications
  • Fixed 5V output voltage
  • Optimized for size and flexibility
  • Low quiescent current operation at no load condition

Applications

Documents

Design resources