ESD202-B1-CSP01005
Overview
Miniaturized Low Capacitance Bi-directional ESD / Transient Protection Diode
Summary of Features
- ESD / transient protection according to:
- – IEC61000-4-2 (ESD): ±15 kV (air/contact discharge)
- – IEC61000-4-5 (Surge): 3A (8/20 µs)
- Bi-directional, working voltage up to VRWM = ±5.5 V max.
- Low capacitance: CL = 6.5 pF (typical)
- Ultra low dynamic resistance: R DYN = 0.20 Ω typ.
- Low reverse current. IR = 100nA (max.)
- Pb-free (RoHS compliant) and halogen free package
Potential Applications
- Keypad, touchpad, buttons, convenience keys
- LCD displays, Camera, audio lines, mobile communication, Consumer products (E-Book, MP3, DVD, DSC...)
- Notebooks tablets and desktop computers and their peripherals
- Modules (WiFi,fingerprint, Flash…)
Support


