Active and preferred
RoHS Compliant
Lead-free

ESD108-B1-CSP0201

ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

ESD108-B1-CSP0201
ESD108-B1-CSP0201
ea.

Product details

  • CL max
    0.38 pF
  • CL
    0.28 pF
  • Green
    RoHS compliant, Halogen free
  • IEFT
    50 A
  • IPP
    2.5 A
  • IR max
    20 nA
  • Protected Lines
    1
  • Rdyn range
    0.78 Ω to 0.78 Ω
  • Vcl typ. reverse
    20V
  • Vcl typ. reverse (@16A) max
    20 V
  • VESD range
    -25 kV to 25 kV
  • VWM range
    -5.5 V to 5.5 V
  • VWM min
    -5.5 V
OPN
ESD108B1CSP0201XTSA1
Product Status active and preferred
Infineon Package
Package Name N/A
Packing Size 15000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name -
Packing Size 15000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
Bi-directional Ultra-low Capacitance ESD / Transient Protection Diode

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }