Full LED headlight system - multi-channel LED driver
LED headlight solutions for LED control, supply, and communication
-
On this page
Overview
Dedicated solutions for full LED headlight driver applications - our extensive product portfolio includes LED Drivers ICs and DC-DC converters for boost and buck-boost control. The OptiMOS™ 5/6/7 Automotive MOSFETs provide options for different voltage levels and packages, and the Traveo™ T2G Body MCU family offers scalability in performance, memory and peripherals while OPTIREG™ system basis chips (SBC) combine system supply and communication interface.
Benefits
- Comprehensive portfolio
- Dedicated solutions
- Scalability and flexibility
- Light functions versatility
Block diagram
About
Full LED headlights contain ECUs with multiple channels driving all the light functions of the headlamp. Therefore, they integrate power stages as well as communication interfaces and microcontrollers. Infineon offers dedicated solutions for supply and communication as well as for LED control.
LITIX™ Power / Power Flex: our boost and buck-boost control ICs have been proven as robust solutions for compact and efficient automotive DC-DC converters for many years. Our synchronous buck and buck-boost controllers enable high-performance converters for high LED currents.
OptiMOS™ 5/6/7 offers a full-blown portfolio of 60 V, 80 V, and 100 V MOSFETs for wide RDS(on) ranges in leadless 3x3 S3O8, 5x6 SSO8 packages. The combination with the OptiMOS™ T2 5x6 Dual SSO8 portfolio enables to find the right fit device for the DC-DC converter as well as for the reverse polarity protection.
The TRAVEO™ T2G Body family is the most scalable microcontroller family in performance, memory, and peripherals.
Our OPTIREG™ system basis chips (SBC) offer high integration and high performance with optimized system cost and space by gathering system supply and communication interfaces in one product.
If you are starting from scratch, see our reference design LEDFRONTHBLB_REF. The design guide describes the implementation of an automotive front light high beam/low beam combination in detail. It uses the flexible multi-topology DC-DC controller TLD5099EP of the LITIX™ Power family in the current-controlled buck-boost SEPIC configuration.
Full LED headlights contain ECUs with multiple channels driving all the light functions of the headlamp. Therefore, they integrate power stages as well as communication interfaces and microcontrollers. Infineon offers dedicated solutions for supply and communication as well as for LED control.
LITIX™ Power / Power Flex: our boost and buck-boost control ICs have been proven as robust solutions for compact and efficient automotive DC-DC converters for many years. Our synchronous buck and buck-boost controllers enable high-performance converters for high LED currents.
OptiMOS™ 5/6/7 offers a full-blown portfolio of 60 V, 80 V, and 100 V MOSFETs for wide RDS(on) ranges in leadless 3x3 S3O8, 5x6 SSO8 packages. The combination with the OptiMOS™ T2 5x6 Dual SSO8 portfolio enables to find the right fit device for the DC-DC converter as well as for the reverse polarity protection.
The TRAVEO™ T2G Body family is the most scalable microcontroller family in performance, memory, and peripherals.
Our OPTIREG™ system basis chips (SBC) offer high integration and high performance with optimized system cost and space by gathering system supply and communication interfaces in one product.
If you are starting from scratch, see our reference design LEDFRONTHBLB_REF. The design guide describes the implementation of an automotive front light high beam/low beam combination in detail. It uses the flexible multi-topology DC-DC controller TLD5099EP of the LITIX™ Power family in the current-controlled buck-boost SEPIC configuration.