Chassis control & safety
Discover Infineon's reliable, scalable, and energy-efficient automotive chassis solutions.
-
On this page
Browse by category
Active suspension control
Design semi-active and active suspension systems using our motor control chipsets (12 V, 48 V, and high voltage) and our solutions for load actuation
Automotive braking solutions
Explore Infineon's comprehensive range of products for cutting-edge electrified and by-wire braking systems.
Automotive braking solutions Subfamilies
Automotive steering solutions
Explore Infineon's advanced steering solutions, featuring an extensive portfolio for electrified and by-wire systems.
Automotive steering solutions Subfamilies
Chassis domain control
A chassis domain controller enables central, more efficient, and better coordinated control of chassis functions, updatable with new features.
About
Safety has long been a key topic in the automotive industry with a growing list of requirements. Today's automotive chassis systems must be highly reliable and must comply with an increasing number of ISO standards, while conforming to tight budgets. Ideally, chassis control and safety systems should be scalable, allowing integration into both entry-level and luxury cars. In addition, automotive chassis safety applications should feature a high degree of energy efficiency to reduce fuel consumption.
Besides conventional chassis control and safety systems, ADAS has become increasingly important in today's car industry. Infineon is pleased to support you in the development of all these kinds of automotive applications with its proven in-house know-how and experience.
Infineon understands the current safety-related challenges of the automotive industry and is ready to meet them. In our broad portfolio of cost-conscious products, you will find answers for all automotive safety applications including chassis control systems. Since we are the only supplier to offer all safety products from one single source, you can be certain that all components will work together seamlessly and reliably when choosing Infineon.
The functional complexity and level of integration of real-time, safety-critical applications continues to increase. Standards such as IEC 61508 and ISO 26262 mandate more robust products and functional safety (FuSa) concepts in automotive chassis applications.
Infineon’s PRO-SIL™ trademark designates Infineon products that contain SIL-supporting (Safety Integrity Level) features. The SIL-supporting features are intended to assist the overall system design in attaining the desired SIL (according to IEC 61508) or ASIL (according to ISO 26262) level for safety systems with high efficiency. Products with the PRO-SIL™ label will help you to select Infineon products.
- Broad hardware portfolio including sensors and microcontrollers, along with analog and power management ICs providing SIL-supporting features.
- An independent functional safety management organization supports ISO 26262 conform safety lifecycles.
- Safety documentation such as safety manuals and safety analysis summary reports can be provided for dedicated PRO-SIL™ products (NDA might be required).
- Infineon offers expert support to system integrators to achieve the required ASIL at system level.
- Infineon’s PRO-SIL™ logo guides you to our products (HW, SW, and safety documentation) with SIL-supporting features. Infineon’s activities lead to simplified integration into safety-related applications.
Safety has long been a key topic in the automotive industry with a growing list of requirements. Today's automotive chassis systems must be highly reliable and must comply with an increasing number of ISO standards, while conforming to tight budgets. Ideally, chassis control and safety systems should be scalable, allowing integration into both entry-level and luxury cars. In addition, automotive chassis safety applications should feature a high degree of energy efficiency to reduce fuel consumption.
Besides conventional chassis control and safety systems, ADAS has become increasingly important in today's car industry. Infineon is pleased to support you in the development of all these kinds of automotive applications with its proven in-house know-how and experience.
Infineon understands the current safety-related challenges of the automotive industry and is ready to meet them. In our broad portfolio of cost-conscious products, you will find answers for all automotive safety applications including chassis control systems. Since we are the only supplier to offer all safety products from one single source, you can be certain that all components will work together seamlessly and reliably when choosing Infineon.
The functional complexity and level of integration of real-time, safety-critical applications continues to increase. Standards such as IEC 61508 and ISO 26262 mandate more robust products and functional safety (FuSa) concepts in automotive chassis applications.
Infineon’s PRO-SIL™ trademark designates Infineon products that contain SIL-supporting (Safety Integrity Level) features. The SIL-supporting features are intended to assist the overall system design in attaining the desired SIL (according to IEC 61508) or ASIL (according to ISO 26262) level for safety systems with high efficiency. Products with the PRO-SIL™ label will help you to select Infineon products.
- Broad hardware portfolio including sensors and microcontrollers, along with analog and power management ICs providing SIL-supporting features.
- An independent functional safety management organization supports ISO 26262 conform safety lifecycles.
- Safety documentation such as safety manuals and safety analysis summary reports can be provided for dedicated PRO-SIL™ products (NDA might be required).
- Infineon offers expert support to system integrators to achieve the required ASIL at system level.
- Infineon’s PRO-SIL™ logo guides you to our products (HW, SW, and safety documentation) with SIL-supporting features. Infineon’s activities lead to simplified integration into safety-related applications.
Design resources
Discover our third party ecosystem partner offerings
Join our empowering community