OptiMOS™ 5 power block from Infineon is a leadless SMD 5.0 mm x 6.0 mm small outline package, integrating a low-side and a high-side MOSFET. This compact, space-saving design targets applications requiring a high power density, such as synchronous rectification buck converter applications.
Key Features
- High-power capability
- Optimum thermal performance
- Compact and simplified layout
- Layout with lowest loop inductance
- High-power-density
Applications
Products
About
By replacing two separate discrete packages, such as SO8 or SuperSO8, with the space-saving MOSFET package, OptiMOS™ 5 power block 5x6 customers can shrink their designs by at least 50%. Standardizing the power packages benefits customers, as the number of different package outlines available on the marketplace is minimized.
The MOSFET half-bridge family features Infineon’s proven OptiMOS™ 5 technology, which offers low on-state resistance (RDS(on)) and figures of merit (Qg, Qgd). The source-down connection of the low-side MOSFET results in a large PGND pad which significantly improves the thermal junction to the board, simplifying the layout and reducing EMI.
This solution allows engineers to optimize their designs by increasing the switching frequencies and power density as well as reducing overall BOM costs.
The power block package family of MOSFETs features:
- 50 A maximum average load current capability
- Source-down low side MOSFET for better cooling
- Internally connected low-side and high-side MOSFETs for lowest loop inductance
- High side Kelvin connection for more efficient driving
By replacing two separate discrete packages, such as SO8 or SuperSO8, with the space-saving MOSFET package, OptiMOS™ 5 power block 5x6 customers can shrink their designs by at least 50%. Standardizing the power packages benefits customers, as the number of different package outlines available on the marketplace is minimized.
The MOSFET half-bridge family features Infineon’s proven OptiMOS™ 5 technology, which offers low on-state resistance (RDS(on)) and figures of merit (Qg, Qgd). The source-down connection of the low-side MOSFET results in a large PGND pad which significantly improves the thermal junction to the board, simplifying the layout and reducing EMI.
This solution allows engineers to optimize their designs by increasing the switching frequencies and power density as well as reducing overall BOM costs.
The power block package family of MOSFETs features:
- 50 A maximum average load current capability
- Source-down low side MOSFET for better cooling
- Internally connected low-side and high-side MOSFETs for lowest loop inductance
- High side Kelvin connection for more efficient driving