TLS850C2TE V50
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Accuracy2 %
-
Base ProductTLS850C2xx
-
Dropout Voltage100 mV
-
Early Warningno
-
Enable (=Inhibit)no
-
FamilyOPTIREG™ linear High Performance
-
Holdno
-
Operating Temperature-40 °C to 150 °C
-
Operating Voltage3 V to 40 V
-
Output Current max500 mA
-
Output Voltage Type5.0 V
-
Over Voltage Protectionno
-
Planned to be available until at least2038
-
Power Failno
-
Power Goodno
-
QualificationAutomotive
-
Quiescent Current20 µA
-
Regulator TypeHigh Performance
-
Resetyes
-
Status Outputno
-
Watchdogno
| Recommended | ||
|
OPN
|
TLS850C2TEV50ATMA1 | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | N/A | |
| Packing Size | 2500 | |
| Packing Type | TAPE & REEL | |
| Moisture Level | 1 | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
ea. in stock | |
|
|
||
|
|
||
|
|
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | - |
| Packing Size | 2500 |
| Packing Type | TAPE & REEL |
| Moisture Level | 1 |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- input voltage range from 3.0 V to 40 V
- temperature range Tj : -40°C to +150°C
- Fixed output voltage 5 V
- Output current capability up to 500 mA
- Reset Output
- Output voltage accuracy ≤ ±2%
- low dropout voltage, typ. 100 mV@100 mA
- ceramic output capacitor of 1 µF
- Over temperature shutdown
- Output current limitation
- temperature range from -40°C up to 150°C
Benefits
- Very wide input voltage range
- Low passive component BOM cost
- Supervisory functionality (RESET)
- Suitable for Cranking condition
- Low current consumption
- Best Fit: 5V MCU Supply
- CAN Transceiver
- FlexRay Transceiver
- Sensors (on-board)
- Actuator ICs
- Driver ICs
Applications
Diagrams