Board TypeEvaluation Board
-
FamilyMicrocontroller
-
Input TypeDC
-
Output Voltage5 V
-
QualificationIndustrial
-
Supply Voltage7 V to 12 V
-
Target ApplicationIndustrial
| Recommended | ||
|
OPN
|
KITXMC7200DCV1TOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | N/A | |
| Package Name | N/A | |
| Packing Size | N/A | |
| Packing Type | CONTAINER | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
ea. in stock | |
|
|
||
|
|
||
|
|
| Product Status |
Active
|
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 0 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Quad - 3 phase motor control
- Isolated Segger On board debugger
- Multiple feedback sensors
- Wifi connectivity w. add-on module
- High density connector
- Isolated single power supply
Benefits
- "Real life“ motor control use cases
- Ease of use and less complexity
- Galvanic isolation protection
- Precise positioning of motor axis
- Ability to remotely access the kit
- Multi-connectivity enablement
- Provision for adaptor board
- Maximum design flexibility
- Different ways of power supply