Oct 21, 2026
Business & Financial Press
Oct 19, 2026
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
Oct 21, 2026
Business & Financial Press
Oct 19, 2026
Overview
EconoPACK™ IGBT modules are our general-purpose modules for applications like industrial drives, commercial heating, ventilation, and air conditioning, auxiliary inverters for wind turbines, or CAV. The EconoPACK™ modules come in half-bridge, four-pack, or six-pack configurations and can thus be used in a wide range of inverter designs.
Key Features
- For wide inverter design ranges
- Copper base plate
- Includes a thermistor (NTC)
- Solder or PressFIT pins
- With optional pre-applied TIM
Applications
Products
About
The Econo housing features a copper base plate for optimized heat spread and includes a thermistor (NTC). Econo modules are available with solder or PressFIT pins and an increasing number of Econo modules are available with pre-applied thermal interface material (TIM) already. Selected EconoPACK™ modules feature integrated shunts for accurate and cost-efficient current sensing.
EconoPACK™ integrates various chip technologies that allow to cover a wide range of application requirements, starting from NPT to TRENCHSTOP™ in 650 V/1200 V/1700 V.
EconoPACK™ 2 and 3 modules are also available with the latest TRENCHSTOP™ IGBT7 chip generation for a better product lifetime while keeping the operating conditions unchanged. Benefits of IGBT7 are that the VCEsat is reduced by 20% compared to IGBT4 while keeping the turn-off losses at the same level, it is optimized for drive applications with a Tvjop under overload up to 175°C, and a high power density (e.g., FS150R12N2T7) that can reach up to 37 kW in heavy duty.
EconoPACK™ 2 and 3 modules are equipped with NTCs and shunts for a reliable on-board temperature and current measurement. The customizable package enables high flexibility (pin position can be adapted to customer needs) while the well-established RoHS-compliant housing concept ensures high availability. A broad spectrum of voltage and current variants (from 600 to 1700 V and 15 to 200 A) serve several application and platform strategies. PressFIT for main as well as auxiliary terminals reduces the mounting effort. Many variants are also available with pre-applied thermal interface material (TIM) allowing an increased output power, a longer lifetime, and lower handling costs.
The Econo housing features a copper base plate for optimized heat spread and includes a thermistor (NTC). Econo modules are available with solder or PressFIT pins and an increasing number of Econo modules are available with pre-applied thermal interface material (TIM) already. Selected EconoPACK™ modules feature integrated shunts for accurate and cost-efficient current sensing.
EconoPACK™ integrates various chip technologies that allow to cover a wide range of application requirements, starting from NPT to TRENCHSTOP™ in 650 V/1200 V/1700 V.
EconoPACK™ 2 and 3 modules are also available with the latest TRENCHSTOP™ IGBT7 chip generation for a better product lifetime while keeping the operating conditions unchanged. Benefits of IGBT7 are that the VCEsat is reduced by 20% compared to IGBT4 while keeping the turn-off losses at the same level, it is optimized for drive applications with a Tvjop under overload up to 175°C, and a high power density (e.g., FS150R12N2T7) that can reach up to 37 kW in heavy duty.
EconoPACK™ 2 and 3 modules are equipped with NTCs and shunts for a reliable on-board temperature and current measurement. The customizable package enables high flexibility (pin position can be adapted to customer needs) while the well-established RoHS-compliant housing concept ensures high availability. A broad spectrum of voltage and current variants (from 600 to 1700 V and 15 to 200 A) serve several application and platform strategies. PressFIT for main as well as auxiliary terminals reduces the mounting effort. Many variants are also available with pre-applied thermal interface material (TIM) allowing an increased output power, a longer lifetime, and lower handling costs.
Share in WeChat
Scan the QR code with your WeChat App to share this page.